Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

invicta DR

Flush mounted or surface mounted steel sheet 1 row distribution boards (1 to 6 rows, from 12 to 96 modules).

Description

  • easy to install
  • removable DIN chassis
  • height adjustable DIN chassis
  • centre distance between two rows is 150 mm
  • removable door
  • removable prepunched top and bottom gland plates

Technical characteristics

  • 1,2mm thick sheet steel RAL 9002 epoxy powder coated
  • IP4x

References

DescriptionFlush mounted, full doorFlush mounted, transp. doorSurface mounted, full doorSurface mounted, transp. door
1 row, 16 modules
DR16F
DR16FT
DR16S
DR16ST
2 rows, 32 modules
DR32F
DR32FT
DR32S
DR32ST
3 rows, 48 modules
DR48F
DR48FT
DR48S
DR48ST
4 rows, 64 modules
DR64F
DR64FT
DR64S
DR64ST
5 rows, 80 modules
DR80F
DR80FT
DR80S
DR80ST
6 rows, 96 modules
DR96F
DR96FT
DR96S
DR96ST
Accessories 
Joining kits for flush boards
JK01FK
Joining kits for surface boards
JK01SK
1 mod. blanking strip
P032H
Keylock
VZ303