hagercad software Take the low-voltage distribution planning to the next level

 

hagercad software Take the low-voltage distribution planning to the next level

 

Automatically better

01

Easily create and share your project

02

Quickly generate circuit diagrams

03

Greater accuracy for cabinets calculations

04

Automatic power loss and heat calculation feature

05

Simply generate your terminal plan

06

User-friendly function for device labels

07

Up-to-date documentation and operating instructions

New features

Version 5.0

Start-up windows

  • Storage of documents at the user's choice: possibility to choose the installation directory for the user instructions

Project Explorer

  • Description can be modified when creating the project
  • Saving of project before conversion
  • Change the creation date of a project
  • Send a project with restriction (no access to quotation)

Bill of material

  • Material list by enclosure
  • Material list by functional units
  • Accessories of accessories

Wiring diagram

  • Product modification on a multiple selection
  • Attribute changes by double click
  • New arrival combinations: new power supply combinations
  • Automatic default values calculation (Ik1, 3 & Ukr) if transformer defined
  • Incoming connections (Direct, on terminals,...)

Layout

  • New automatic cabinet dimensioning
  • Choice of layers when creating graphical entities
  • New technical summary as dwg view
  • Electrical structure: electrical structure in project warehouse
  • Automatic rotation of device drawing when they are placed on equipment kits

Quotation 

  • Export to Excel

Printing

  • Technical summary
  • New documents

Ask for a training

Contact your closest partner

  • Our experts will deliver you all relevant knowledge on hagercad to get straight to work with zero fuss.
  • Click here to contact your local partner and plan your next training session.
  • During the training session, you'll receive a 30-day trial full version of the software.
  • After 30 days, login to myHager to generate your key activation code for unrestricted access to hagercad.

FAQ

What is the latest hagercad software version?

hagercad 5.0 is the latest version available.

How can I get the software?

Contact your closest Hager partner . We recommend all our customers to attend a training session about the software in order to experience all the latest features.

Do I need a license in order to use the software?

Without activating your license, you'll be able to use full version of hagercad software during a 30-day trial period. After this duration, login to myHager to generate your key activation code for unrestricted access to hagercad.

I want to update my software version. Will my license be maintained if I install the new version on my computer?

Yes, your license will be saved under your myHager profile.

I need help more information about the software, who should I contact?

Contact your closest Hager partner.

How much does the hagercad software costs?

hagercad software is free of charge, after a 30-day trial period you will need to activate your license.

Can I download the new version of hagercad online?

We recommend all our customers to attend a training with our specialists. The software is delivered to all participants during the training sessions. Contact your closest Hager partner and register to the next training session.

To know more

About IEC Standard

More

Documentation

Read more

Contact your closest partner

Ask for help