Inspire

Design for a better life

Inspire to aim high

Creative round design. Conjoined switch, socket and data combination, a delight on the wall, convenient and beautiful.

Download the catalogue

Convenient functions

Exquisite design

With fine craft, designed precisely, only for the purpose of providing abundant wiring space and convenient installation means.

Delicate chamfering

Good design lies in every detail. Creative and delicate idea brings excellence to our living and working spaces.

Multicolor options

Many choices to fit your ideas: white, aurora silver, noble bronze, knight black, and elegant gold.

The unique brand

Individuality need not to be displayed but it is an expression of your character. The hager brand is exquisitely and uniquely located on the side, offering the product boundless space for expression and letting the essence of beauty blend with the quality of life.

Consistent in size

In accordance with the highest standard, the switch and socket are consistent in size, offering flexible interchange-ability.

13A 3 pin socket with USB charger

The socket is equipped with two USB chargers - 2.4A, which intelligently adapt to mobile devices with different power consumptions, ensuring safety and fast charging.

Switch equipped with fluorescent indicator

The switch is dotted with rays of light like twinkling stars, waiting quietly for its guests to enter. Responding to your fingertip, it makes the home bright.

IP55 waterproof cover

Ensuring safety against water and dust ingress when operating in wet and dusty areas.

Quick installation

The mounting bracket has superior strength and rigidity. It is suitable for all kinds of installation conditions.

U type screwed terminals

Large connection capacity making wiring and faster for installation.

USB charger

4.2A, 5V charger with 1 Type C and 2 Type A port suits most portable electronic devices.
No need for extra charger, with only USB cables. Up to 3 devices can be charged simultaneously. Easy and convenient to use.

16AX reliable and high performance

Mechanical switch Rated current: 16AX Rated Power: 4000W The load capacity of switch is stronger, for better performance in increasing demanding installation.

Identification light

Delayed power off is built-in,whi ch save power in a smart way. The insert tag switch has LED indicator, which makes it easy for ou to find the slot in the dark. After power on, the indicator will turn off automatically.

The solution for your Residential & Commercial projects

To meet design requirements, customers can enjoy exclusive customized service, making your Inspire switch panels unique.

Download the brochure

Download

Home brochure
PDF 3,7 MB
Hotel brochure
PDF 3,7 MB
Inspire
PDF 4,6 MB

More design series