http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

VDI: Nodeis communication system

An innovation for housing, an answer to multimedia needs

Nodeis communication system allows a communication socket (format RJ45) to become at wish, a socket for phone, IT or TV. Moreover, Nodeis will bring to your house a performant multimedia network, which will allow the communication between devices equipped with RJ45 socket.

A unique system of sockets for all the connections

Nodeis system is composed of an enclosure, cables and sockets. It permits in your house the diffusion of data, type VDI , Voice (telephone), Data (IT), Images (analog TV) towards a same format of sockets: RJ45.

Flexible

With Nodeis, TV, telephone and IT sockets have the same format: RJ45. Thus, you can plug on that same socket a TV, a phone, a computer...

Universal

With Nodeis, most of the electronic equipements can communicate together.
ex. a webcam in a room with a baby can be connected to a computer in the living room via communication network.

Modular

At the heart of the communication board, RJ45 connectors, surge protective devices, ADSL filter but also splitters and TV sockets can be fixed quickly on DIN rails. You will be able to install only what the customer needs, and thus the space in the enclosure will be optimised.

Functioning principle

Each socket is wired individually towards an enclosure "heart" of the installation.

Implementation: 4 steps

The installation of a communication system for housing is easy.

Applications for TV

A communication system grade 3 allows diffusion of analog TV on the communication sockets of the house.
   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds

Communication system