http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

Nodeis, 4 steps of implementation

It is easy to install a housing communication system. Find here below the 4 necessary steps for the implementation of the system.

Different levels of services

Different levels of services exist (called grade) for a VDI housing installation. They depend on the performances of the different components of the system.
 Grade 1Grade 3
Telephone
yes
yes
Internet
yes (100 Mbit/s)
yes (1Gbit/s)
analog TV
no
yes
satellite TV
no
no
For comfort of wiring, the implementation on trunk is recommended on every installation grade.

Step 1: installation of cables

A VDI housing cable can't be unwinded, it must be unrolled (like a garden hose) in order to keep its lineic form. VDI housing cables must be installed in sheaths (diameter 20 grade 1 and 25 grade 3).
Once the cable installed, cut approximately 15 cm of the damaged end after the installation in the sheath. Actually, the traction of the pulling-cable grip on that first length will modify the twist of the copper wires.

Step 2: installation of sockets on the wall

Insert your wires into the adapted clamping plate of the connector. The arrangement of the wires must be done in accordance to standard 568A or B (the important thing is to use the same at each end of the link).
The earthing of the link is done with help of a drain wire. Its location in the connector will change according to the grade.
For grade 1, the drain wire is inserted into the dedicated hole of the clamping plate to ensure continuity through RJ45 socket.
For grade 3, can be refolded on the cable sheath before beeing recovered with the shielding of the RJ45 socket grade 3.

Step 3: installation of the communication board

Before the wiring of the board, a spare loop must be done for each link: that will facilitate the maintenance operations and will allow spare cable in case of change of connector or socket.
Connectors are wired like the sockets on the wall. The other componants of the Nodeis system will be installed in a flick of the wrist thanks to RJ45 connections.

Step 4: resset

Throughout the wiring of the links, it is strongly recommanded to do a continuity of the link test.
   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds

Communication system