http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

Systo range, modular wiring accessories

Easy to implement, Systo is the design solution for all your sites. Design solution but also performant solution, thanks to ergonomy of mechanism and QuickConnect

Hager guaranteed product

Created with the and experience of the profession of electrical installation characterized by Hager, Systo is the perfect combinaison between design and easy implementation.

A model of modularity

Thanks to standard dimensions of mechanism 45x45, integrates perfectly in all installation systems, new buildings and renovation: for flush mounting or surface mounting, on plinths, on trunks, etc. Devices are declined according to 1 module (22,5 mm) or 2 module (45 mm) functions.

Easy implementation

Systo has all functional advantages which will accelerate implementation, make it easier and safer:
  • rapidity advantage
  • comfort of pose advantage
  • adaptability advantage
  • finishing advantage

Colour and texture

In light blue, the Systo colour incarnates at the same time technicity and pureness.
Twenty textures have been tested with our futur users. An original texture has been choosen, very fine, anti-statique, slightly breaking the light to avoid brilliancy. The final result noble, soft and regular will be kept thanks to a material resistant to UV.

Mechanism

   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds