Wiring Accessories British Standards

Hager range of wiring accessories are made to answer all your needs.
They ensure quality and safety and obtained the british standard certification.

System 8000

The system 8000 incorporates single and double switched sockets, fused connection units, communication, connection units, blank plates and lampholders, which form part of the economical series.

System 9000

System 9000's clip on cover feature ensures all fixing screws are hidden. Also during renovation, by removing the cover, it is possible to ensure that no paint or wall paper will look untidy, as this can be covered by re-fitting the cover when finished.

System 9088

The system 9088 with large concave rocker switch is designed for distinctive appearence in environments such as hotels, offices or homes.

System 10088

System 10088 : practicality with timeless features and modern styling.

IP55/66 switches & sockets

Hager IP55/66 range of wiring accessories are tough, durable options for outdoor or the more challenging environments around your home, commercial buildings or workshops.

Registration