IP55 switches & sockets
Hager IP55/66 range of wiring accessories are tough, durable options for outdoor or the more challenging environments around your home, commercial buildings or workshops.
IP55
IP55 switches can be operated through the clear membrane thereby maintaining IP55 rating. Status of the switch (on/off) can be seen through the clear membrane.
- Clear silicon gasket is replaceable.
- Large switch rocker allows easy operation.
- Mounting screws locations segregated from the back box by gaskets for improved IP installations.
- 20mm conduit entries available on all sides.
- IP rated cable gland included.

IP66
Made of UV stabilized chemically resistant polycarbonate material, the range is rated IP66 as per BS EN 60529.FeaturesHigh quality neopropene seals, unaffected by high ambient temperatures.
- Socket lids that can be closed completely even with the plug and chord inserted.
- AX rated switches that come with neon location indicators.
- Products are dust tight and can be washed with a pressure hose

IP66 isolator
The range of IP66 isolators are designed to be used in outdoor applications with IP 66 degree of protection. They are rated at AC23A and offer 2 poles, 3 poles and 3 poles with switched neutral.FeaturesIngress protection : IP66
- Tested and complied to BSEN 60947-3
- Compact design
- Two quick release screws on top cover supports easy installation & opening
- UV grade polycarbonate





