System 10088

The system 10088 with large convex rocker switch is designed for distinctive appearence in environments such as hotels, offices or homes.

The large convex rocker switch feature provides a subtle feel when switching. The product is available in a full range of colours and finishes, which ensures the compatibility of the switches with the interior design. The changeable clip on cover enables you to mix and match to create your own product character.

The unique "Blue mechanism" represents Hager's Professional products in order to ensure quality and safety. System 10088 has obtained the British Standard (BS) certification under the International Third Party Laboratory, Nemko UK.

Descriptions & Part Numbers

Large dolly switches with fluorescent strips 10AX
DescriptionCat. ref.
1 gang 1 way
WGL111
1 gang 2 way
WGL112
1 gang Intermediate
WGL101
2 gang 1 way
WGL121
2 gang 2 way
WGL122
3 gang 1 way
WGL131
3 gang 2 way
WGL132
Large dolly switches 10AX with LED
DescriptionCat. ref.
1 gang 1 way
WGL111N
1 gang 2 way
WGL112N
2 gang 1 way
WGL121N
2 gang 2 way
WGL122N
3 gang 1 way
WGL131N
3 gang 2 way
WGL132N
Large dolly switches 20AX with fluorescent strips
DescriptionCat. ref.
1 gang 1 way
WGL211
1 gang 2 way
WGL212
2 gang 1 way
WGL221
2 gang 2 way
WGL222
3 gang 1 way
WGL231
3 gang 2 way
WGL232
Large dolly switches 20AX with LED
DescriptionCat. ref.
1 gang 1 way
WGL211N
1 gang 2 way
WGL212N
2 gang 1 way
WGL221N
2 gang 2 way
WGL222N
3 gang 1 way
WGL321N
3 gang 2 way
WGL232N
Bell switches
DescriptionCat. ref.
marked bell large dolly
WGL11B
marked press large dolly
WGL11P
Dimmer switches
DescriptionCat. ref.
600W 1 gang with neon
WGLD600
400W 2 gang with neon
WGLD400
Double pole control switches
DescriptionCat. ref.
20AX 1 gang large dolly with (RED) neon
WGL2D1N
20AX gang large dolly
WGL2D1
32A and 45A double pole control switches
DescriptionCat. ref.
32A with (RED) neon
WGR32D1
45A with (RED) neon
WGR45D1
45A DP cooker unit (size 2)
WGR45D2
Cooker control unit
DescriptionCat. ref.
45A cooker control unit (size 2)
WGR45CCU
Double pole control switch with special marking and (RED) neon
DescriptionCat. ref.
20AX 1 gang marked water heater
WGL2D1WH
20AX 1 gang marked air conditioner
WGL2D1AC
20AX 1 gang marked cooker hob
WGL2D1CB
20AX 1 gang marked cooker hood
WGL2D1CH
20AX 1 gang marked dryer
WGL2D1DR
20AX 1 gang marked dish washer
WGL2D1DW
20AX 1 gang marked fridge
WGL2D1FR
20AX 1 gang marked oven
WGL2D1AV
20AX 1 gang marked washing machine
WGL2D1WM
Hotel range
DescriptionCat. ref.
Key tag switch with key card (time delay 60s)
WGHKT
Key card only
WGHKTCARD
"DND" & "please clean up" switches with (RED) neon
WGHDC
"DND" & "please clean up" indication box with door bell switch
WGHBD
Communication and data
DescriptionCat. ref.
telephone outlet (BS style master)
WGT1M
telephone outlet (BS style slave)
WGT1S
TV co-axial outlet
WGTV75
TV / FM splitter isolator SCV outlet (size 2)
WGTVFM2
RJ45 data outlet (1 mod) cat 5e
WGT1RJ5
RJ45 data outlet (2 mod) cat 5e
WGT2RJ5
RJ45 data outlet (1 mod) Cat 6
WGT1RJ6
RJ45 data outlet (2 mod) Cat 6
WGT2RJ6
RJ11 + RJ45 data outlet
WGTD
RJ11 data outlet (1 mod)
WGT1RJ
RJ11 data outlet (2 mod)
WGT2RJ
RG6 cable TV outlet
WGTV75F
branching terminal 5-pair tel. terminal
WGTBT5
13A socket outlets
DescriptionCat. ref.
13A single unswitched
WGS113
13A double unswitched (size 2)
WGS213
13A single switched
WGS113S
13A double switched (size 2)
WGS213S
13A single switched with neon
WGS113N
13A double switched with neon (size 2)
WGS213N
5A socket outlets
DescriptionCat. ref.
5A round pin switched
WGS105S
15A and 16A socket outlets
DescriptionCat. ref.
15A round pin unswitched
WGS115
15A round pin switched
WGS115S
16A German style socket (without shutter)
WGS116
16A German style socket (with shutter)
WGS116S
Shaver socket
DescriptionCat. ref.
115V / 230V (20VA) size 2
WGS200
10A socket outlets
DescriptionCat. ref.
10A 2 pin unswitched universal socket
WGS10U
10A 2 pin switched universal socket
WGS10US
10A 2 pin unswitched twin universal socket
WGS10U2
10A switched multi international socket
WGS10IS
Moulded blank plates
DescriptionCat. ref.
blank plate (size 1)
WGV1
blank plate (size 2)
WGV2
Fused connection units
DescriptionCat. ref.
13A fused with flex outlet
WGR13
13A switch fused with flex outlet
WGR13S
13A switch fused with neon and flex outlet
WGR13SN
Connection unit
DescriptionCat. ref.
25A connection unit with flex outlet
WGR25
Door chime with adjustable melody
WGDC01
Accomodation plates and modules
DescriptionCat. ref.
Euro accomodation plates (for 2 modules)
WGVE2
Euro accomodation plates (for 3 modules)
WGVE3
13A multi international socket
WGSM13I
16A 2 pin Euro American socket
WGSM216EA
16A 3 pin Euro American socket
WGSM16EA
16A 3 pin Twin Euro American socket
WGSMT16EA
13A BS socket
WGSM113
Keystone 4 pin telephone
WGMRJ11
Keystone 8 pin Cat 5E data
WGMRJ45
Keystone 8 pin Cat 6 data
WGMRJ456
75 Ohm "F" connection mechanism IGHZ
WGMTV75F
"F" to pal type mechanism
WGMTV75PF
Video connector - yellow
WGMVIDYL
Video connector - red
WGMVIDRD
Video connector - white
WGMVIDWH
Detectors and dimmers
DescriptionCat. ref.
Motion detectors without neutral (2 wires)
WS050
Motion detectors without neutral (3 wires)
WS051
Dimmers 60... 4000W / VA
WS063
Dimmers 60... 320W / VA
WS064
Dimmers 60... 350W / VA
WS065
Shutter control switches double 2W
WS300
Shutter control switches double push button
WS301
Decoration covers
DescriptionCat. ref.
carbon, size 1
WGC1CA
carbon, size 2
WGC2CA
titanium grey, size 1
WGC1TG
titanium grey, size 2
WGC2TG
mother of pearl, size 1
WGC1MP
mother of pearl, size 2
WGC2MP
with gold strip, size 1
WGC1-GD
with gold strip, size 2
WGC2-GD
with silver strip, size 1
WGC1-SV
with silver strip, size 2
WGC2-SV
white, size 1
WGC1
white, size 2
WGC2
Registration