Enclosure trunking
The system of equipment of the boards is a wide range proposing solutions for each type of application.
Comfort of installation
4 types of trunking to cover all the needs:
- tehalit.BA7 in PVC for the current needs,
- tehalit.HA7 in PC-ABS and
- tehalit.HNG in PPO, both halogen free, are proposed for sensitive equipments,
- tehalit.VK-flex allows flexible connections between the equipment of the door and the body of the board.
Advantages
- Easy pose and comfort of wiring.
- A trunking for each use.
- Complete accessories for a quick installation.
Technical characteristics
- Depths : 25, 40, 60, 80, 100 mm.
- 3 materials: PVC, PC-ABS, PPO.
- Fire protection category: UL94VO ou UI94V1.
tehalit.BA7
tehalit.BA7 cable ducting system cover most of the current needs. Available in grey or in blue.tehalit.HA7
tehalit.HA7 halogen free slotted trunking in PC-ABS and tehalit.HNG halogen free slotted trunking in PPO are proposed for sensitive equipments.tehalit.VK-flex
tehalit.VK-flex halogen free flexible slotted trunking range allow flexible links between equipments of the door and the structure of the board.














