Line distribution

PVC general purpose trunking tehalit.lifea is the ideal product for line distribution in new or renovated building, housing or commercial premises.

Description

  • Delivery information:
    Base pre-drilled (except LF100100), lid (opening with screwdriver) and cable retainers (from 60mm width).

  • Standard length:
    2m, other lengths on demand, max 6m.

  • Material:
    Rigid PVC, protection category: IP40, IK07.

  • Available colours:
    Pure white or brown

Advantages

  • Pre-drilled base for fixing.
  • Pre-mounted coupling pieces, integrated retainers, cover with double locking (serie LFF).
  • Removable partitions for separation of low current and power current.

Technical characteristics

  • 8 depths (from 10 to 100 mm) and 12 widths (from 10 to 230 mm) for most of them, partitions can be added.
  • 3 colours : pure white and brown for small dimensions and mostly for domestic use (up to LFF20035 / 20036), pure white and grew for larger trunkings.
  • 5 types of accessories to ensure continuity in mechanical protection (IP40) for the whole trunking, according to standard NF C 15-100.

tehalit.lifea

The different sizes offer solutions for installations of small and medium capacity, and also for installations with higher density of cables.

Air conditioning and heat pump

Air conditioning and air pump trunkings are available in 3 dimensions and with 8 accessories. The flexibility of the trunking allows to compensate the uneveness of the wall.

Registration