Residential trunking

With an innovative design and exclusive improvements, the tehalit.ateha system is the ideal solution for the renovation and the extension of an installation in flats and individual housings.

3 systems in 1

tehalit.ateha skirtings and plinths are of 3 systems :
  • skirtings,
  • skirtings for corners,
  • plinths.

Multiple combinations
With homogenous design, and numerous connection pieces, tehalit.ateha offers a lot of combinations.

Quality and comfort of installation
tehalit.ateha skirtings and plinths combine aesthetic, quality and easy installation for your building site.

Advantages

  • Nail guide partitions which facilitate fixing.
  • Clever cable retainers integrated in the trunking to retain the cables before putting the lid in place.
  • New flexible material, easy to handle.
  • Covers of corners with 10 mm overlapping to allow quick and approximate cutting of lids.
  • Adjustable corners (83 to 140°) to fit on any angle.
  • Skirtings “wood deco” are recovered with plastic protection.

Technical characteristics

  • Cover "Screwdriver opening"
  • Standard length 2 meters except 12x20, 12x30, 16x30 and 6x30 in 2,10 meters and corner skirting in 2,50 meters.
  • Other length on demand, max 6 m.
  • Material: PVC rigide
  • Protection category: IP 40, IK 07

More details

Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge

Skirting system

The skirting system is the ideal solution for renovation and extension of an installation in flats or individual housings. 7 dimensions are available.

Corner skirting system

Corner skirting is particularly adapted to the flexible distribution of cables between floor and roof in small commercial premises and housings.

Plinths

The plinth system allows to distribute power in an elegant way thanks to its aesthetic shapes and finishes "wood deco" in housings, shops, hotels, practices, offices, etc.

Accessories

tehalit.ateha skirting and plinth system offers also accessories to facilitate installation: pliers, nails, retainers, glue gun...
Registration