Control & signaling

A wide range of devices so easy to use !

Switch disconnectors

Housing and commercial sites
Ensure the general switching off of electrical installations in housings, commercial or industrial premises.

From 16A to 125A
Switch disconnectors are available from 16A to 125A, in one, two, three and four pole.

Contact indication
With indicator state green/red to show the real state of contacts.

Indicator lights

Indicator lights range features 5 different colours, 1 to 3 LEDs, 12-48V and 230V.

Trip-free switches

Allow remote control tripping via voltmetric tripping relay to associate on the left side of the product.

Pushbuttons

Modular pushbuttons range allows to realize controls with impulse or latching contacts. Hager offer various combinations integrating control buttons, lights and NO or NC contact types.

Emergency lighting

Installed in a consumer unit or distribution board, the lamp can light automatically in the event of a power failure. It can be withdrawn from the base, thereby acting as a mini torch with an operating duration of 1 hour 30 minutes.

63A Modular changeover switch

The unique solution for the control between two power supplies. Has been developped in order to extend the current range of modular changeover switch to 63A.

Analog meters & selector switches

To provide command signals or program selection in electrical control schemes.

Modular bells & buzzers

Hager modular bells & buzzers can used to provide an audio alarm.

Control relays

Control relays are used in installations where the current or the voltage fluctuation may damage equipments.

Digital voltmeter and ammeters

Digital voltmeter and ammeter for domestic and commercial installations.

Multimeter

Form monitoring the electrical network, connection on current transformer.

Registration