http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

Golf enclosures

When building or renovating residential buildings, compact solutions are often required for electrical installations.

The Golf small enclosure is particularly suitable thanks to its ease of mounting and offers space for a large number of modular devices.

Thanks to a patented convenient cable management system, cables can be laid safely and swiftly.

Golf VS surface

Surface mounted distribution box from 1 to 4 rows, from 4 to 72 modules with opaque or transparent door for devices up to 70mm installation depth, DIN profile for modular devices 47 mm under the cover.

Golf VF flush

Flush mounted distribution boxes from 1 to 4 rows, from 4 to 72 modules, supplied with opaque or transparent door for devices up to 70 mm installation depth. DIN profile for modular devices 47 mm under the cover.

   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds