http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

Astronomical time switch EE180

Programmable astronomical time switch works without outside luminosity sensor. The hours of sunset and sunrise for each day are saved.

This time switch can manage switching on of lighting at nightfall and switching off at sunrise without needing to measure the outside luminosity. The hourly programming allows to set priority for extinction of lighting during the night (from 1h to 5h for example).

Characteristics

  • twilight switch functionning without photo-resistant cell,
  • programming by key,
  • automatic change of summer/winter time,
  • localization by longitude and latitude data
  • adjusting of data for sunrise and sunset +/- 2h,
  • 1 inverter output contact 16A, 250V,
  • width 2 modules.

Programmation

Software EG003 allows to programme the astronomical time switch.
   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds