http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

Complete and well staged range of dimmers

From housings to professional premises and tertiarty buildings.

Allow the control of all sources of lighting: incandescent, halogen LV or VLV, fluo with dimming electronic ballast. A "basic" and "comfort" version is proposed for all the products 600W, 1000W et 1-10V.

Dimmers 300W

The power is adapted to the residential needs, products (EV011, EV012) manage incandescent lamps and halogen LV or VLV.
Equipped with:
  • Softstart function (progressive start) increase life time of lamps
  • memorization of last lighting level
  • protection against overheatings


For two control points or more
Perfectly adapted to the static lighting circuits, those products, with the difference to a wall mounted dimmer, can be controlled by several push buttons placed at different locations (sitting room, living room).

Can replace a latching relay
Indeed, they can replace an existing latching relay circuit into a dimming circuit without action on the wiring of the push buttons.

Dimmers 600W

Product with automatic recognition of load type
Functions "+" of comfort version EV004:
  • Setting of mini/maxi levels
  • Call of pre-setted level
  • Visualization of dimming level of display

EV002 (basic) - EV004 (comfort)

Dimmers 1000W

Those products can be adapted automatically to the connected load types.
Technical characteristics:
  • setting of mini and maxi levels
  • priority setting 0%, 100%
  • can be controlled by an input 1-10V
EV100 ("basic") and EV102 ("comfort")

Comfort version has a display allowing the call of levels with settings of transition times from one level to another.

Pilots 1-10V

Those products are aimed for the control of dimming electrical ballasts or for the control of several dimmers 1000W via link 1-10V.
EV106 ("basic") and EV108 ("comfort")

Comfort version has a display allowing the call of levels with settings of transition times from one level to another.
   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds