http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

Light sensitive switch

With light sensitive switches 2 ways, Hager has at its disposal a complete and performant range of products for lighting management for professional premises and for tertiary buildings.
Examples of applications:
  • lighting of outside near buildings, neon signs,
  • inside lighting of offices, classrooms, wharehouses...

Even more energy saving

Thanks to two settable levels, products ensure a fine management of inside and outside lighting. They ensure to benefit from natural lighting and thus generate substantial energy savings.

2 products: basic version and advanced version

Characteristic per output:
  • 1 potentiometer for level setting
  • 1 selector 4 positions: On - Off - sensitivity 2 to 200lux or 200 to 20 000lux

Advantages of advanced version EE 202: 2 ways + 2 inputs

The product has two order inputs which allow:
  • to create On/Off or temporized derogations by connection of a push-button
  • to associate a lighting order to a presence detector or to a period of occupation defined by a time switch (EE 202).

Possibility of chained mounting

Several products can be chained to increase the number of output levels managed from a same sensor.
Twilight switches are delivered without sensor. They can be connected wether to a surface mounted sensor (EE 003) or to a flush mounted sensor (EE 002).
   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds