http://africa.hager.com/
 Home  |  Downloads  |  News  |  Search  |  Site map  |  Français    
Energy DistributionCable ManagementBuilding automation + Wiring accessoriesServices
 
 

High Breaking Capacity MCB 10 - 125A Range

Hager proposes a new range of high breaking capacity MCB from 10-125A specifically dedicated to the commercial premises and industrial buildings.

This range of Hager mcbs offers new features, better connection, superior performance and certainly more security, bringing more quality and comfort to the installation.
Miniature circuit breakers 10 - 125 A
  • New MCBs, model HMX, 10A to 63A, 1P to 4P, 50KA
  • New MCBs, model HMK, 80A to 125A, 1P to 4P, 30KA
  • New accessories
  • Standard auxiliaries as 63A mcbs
  • New adjustable RCD add-on-block 125 A

This range and its multiple innovations will allow you to win more performance, more features, more connection facilities and more security... discover why below.

More connection

This range of multi pole MCB’s from 10A to 125 A are equipped with strong terminals. They present better grip on the cable. In particular, the new MCBs 10-125 A are equipped with the 'tightening compensation system'. True Hager innovation, this system compensates for the deformation of the cables related to their ageing and vibration, thus prolonging the effectiveness of initial tightening torque.

More features

This range makes it possible to combine product with RCD add-on-block, simple, fast and secured.
1. Assembly, 2. Connection, 3. Locking
The assembly of the RCD add-on-block is carried out in three steps. Simple and rapid for a secured assembly: it is a Hager innovation.

More performance

This new range of MCB is suitable for commercial and industrial installations with high prospective short circuit currents. Protection of installations is guaranteed by the 30 / 50KA breaking capacity defined according to IEC60947-2 standards.

More security

MCB can be locked in the « Off » position by the integrated locking facility on the handle. This lock can be inserted with a 2.5 - 3.5 mm plastic cable tie where you can fit a warning card if necessary and allows a safer working environment for all personnel.
   
© 2010 Hager Tehalit

Search

 
To be informed of the Hager news with the RSS feeds

Pro. User Access

Username: 
Password: 

 Auto-Login


To know more about