Earth leakage relays and toroids

ELRs and toroids ensure protection of electrical installations and protection of persons against direct and indirect contact. It also provides monitoring of earth fault currents.

A complete offer of earth leakage relays

With fixed and adjustable sensitivities and time delay
 Fixed
relay
Fixed
relay
Adjustable relayAdjustable relayAdjustable relayAdjustable relayAdjustable relayAdjustable relay
Sensitivity
30mA
300mA
0.03 / 0.1 / 0.3 / 0.5 / 1 / 3 / 10
0.03 / 0.1 / 0.3 / 0.5 / 1 / 3 / 10
0.03 / 0.1 / 0.3 / 0.5 / 1 / 3 / 10 / 30
0.03 / 0.1 / 0.3 / 0.5 / 1 / 3
0.03 / 0.1 / 0.3 / 0.5 / 1 / 3
0.03 / 0.1 / 0.3 / 0.5 / 1 / 3 / 10 / 30
Temporization
Instantaneous
Instantaneous
0 / 0.1s / 0.3s / 0.4s / 0.5s / 1s / 3s
0 / 0.1s / 0.3s / 0.4s / 0.5s / 1s / 3s
inst / sel / 0.02 / 0.1s / 0.3s / 0.4s / 0.5s / 1s / 3s / 5s / 10s
0 / 0.1s / 0.3s / 0.5s / 0.75s / 1s
0 / 0.1s / 0.3s / 0.4s / 0.5s / 1s / 3s
inst / sel / 0.02 / 0.1s / 0.3s / 0.4s / 0.5s / 1s / 3s / 5s / 10s
 
 
 
without barregraph
with barregraph
 
 
 
 
 
HR500
HR502
HR510
HR520
HR525
HR440
HR441
HR534

Toroids


Circular toroids
6 circular section toroids from diameter 35 mm to 210 mm.

Rectangular toroids
Available dimensions: 70 x 175 mm, 115 x 305 mm, 150 x 350 mm.

Open toroids
Open rectangular section toroids are adapted for renovation, as it is not necessary to disconnect the cables (80 x 80 mm, 80 x 120 mm, 80 x 160 mm).
Registration