Main switchboards

Boards & floor standing enclosures allow commercial and industrial electrical installations up to 1600A.

quadro

For commercial building sites
The offer of boards, enclosures and quadro is adapted to offer relevant solutions for electrical distribution in professional premises and commercial buildings.

3 ranges available
  • quadro4, can be entirely dismounted
  • quadro5, monobloc enclosure
  • quadro plus, cells to be assembled

Installation of devices
The quadro offer has a common system of equipment kits for the mounting of devices
up to 630 A, as well as an energy distribution system up to 1600 A.

consumer unit

In addition to a strong and aesthetic design, other unique features have been integrated as a result of feedback from homeowners, electrical contractors and house builders.

invicta TP&N

invicta TP&N type B distribution boards, 125A incoming or 250A incoming, 63A outgoing are suitable for modular or non modular incomers.

panelboards

Invicta panelboard range includes 250A, 400A and 630A / 800A panelboards with new MCCB incomers.

fuse combination switches

The range of FCS have been designed to match the TP&N range of distribution boards.

invicta VT

Flush mounted or surface mounted steel sheet consumer units (1 row, from 4 to 20 modules).


invicta DR

Flush mounted or surface mounted steel sheet distribution boards (1 to 6 rows, from 12 to 96 modules).


orion plus

Orion+ boards are dedicated to general use with an IP 65. Orion+ range has been was created for a use in specific environments (chimical agressivity, humidity, outside use...).

Registration