Fuse combination switches
Our range of fuse combination switches have been designed to complement both the TP&N and panelboard ranges by providing individual protection and control of individual circuits.
Description
The fuse combination switches are designed to protect and isolate individual circuits.
Extension boxes are available for extra cabling space.
Operation of the device is through a door mounted rotary handle which is mechanically interlocked to prevent access to live conductors when the switch is in the ON position.
All handles can be padlocked in the off position.
The number of enclosure sizes have been optimised to ensure an easy and uniform installation.
Extension boxes are available for extra cabling space.
Operation of the device is through a door mounted rotary handle which is mechanically interlocked to prevent access to live conductors when the switch is in the ON position.
All handles can be padlocked in the off position.
The number of enclosure sizes have been optimised to ensure an easy and uniform installation.

Advantages
- easy to install
- rotary handle
- handle padlocked in the OFF position
- can be top or bottom fed
Technical characteristics
- standard IEC 60947-3
- robust 1.2mm steel
- knock outs and removable gland plate
- terminal cover




