quadro4, quadro 5 and quadro+ evo boards

At the same time robust and aesthetic, the range of quadro enclosures allows to realize an electrical distribution up to 1600 A. With its own system of equipment, quadro is particularly adapted to professional premises and commercial buildings.

The solution for commercial premises

A common equipment system
The common equipment system from 125 to 1600A for three product families is composed of:
  • equipment kits for main devices and modular products
  • plain front cover and various equipments
  • connection and cabling accessories
  • energy distribution system up to 1600A

A common aesthetic
quadro4, quadro5 and quadro+ evo enclosures have a common design in order to offer complementarity and harmony.

Three enclosure families

quadro4

Combination of rigidity and aesthetic, quadro4 enclosure is adapted for installations in professional premises up to 630A. The protection index is IP30 (without door), IP40 et IP43 (with door). The available volume for the enclosure quadro4 is 267 mm.

quadro5

Robust monobloc and with several association possibilities, quadro5 is in all logic recommanded for commercial premises. The high IP (IP55) allows to be installed in particular emplacements (big kitchens, hospitals, hotels, ). Adapted to installations up to 630A. The available volumes are from 260 to 400 mm.


Quadro+ evo

quadro+ evo allows multiple horizontal associations for the realization of cells for the distribution up to 1600A. In addition to the large assembly flexibility, the volumes available: 400 - 600 - 800 mm depth.

Registration