quadro+ evo

Thanks to their assembly and association flexibility, quadro+ make it possible to carry out made to measure enclosures, where the intensity is higher or equal to 1600A and where the need for space is important.

Description

Tailor made up to 1600A
Robust and aesthetic, quadro+ evo allow to create general enclosures on measure up to 1600A.

For multiple installation
Their assembly and association flexibility allow to answer to a wide range of needs of installation for commercial enclosures.

Advantages

  • Accessibility on all sides
  • Flexibility for internal installation: on back, sides, depth
  • Aesthetic in harmony with quadro4 and quadro5
  • Internal equipment common with quadro4 and quadro5

Technical characteristics

  • Metal enclosure
  • Depth: 400 mm
  • Width: 400, 700, 900, 1000 mm
  • Height: 1900, 2100mm
  • Protection index: IP55 with door

More details

Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Registration