TP&N distribution boards

Hager has developed the Invicta range of TPN boards as a perfect solution for modern residential, commercial and industrial installation. The complete range of TPN boards are ASTA certified and loaded with customer friendly features.

Description

Our distribution boards range is comprised of:
  • fixed load boards
  • and split load boards

for:
  • TPN125, type B, 125A incoming, 63A outgoing
  • TPN250, type B, 250A incoming, 63A outgoing

Advantages

  • ASTA certified
  • Patented Busbar Design
  • Top tap off provision
  • Circuit labeling on the Pan assembly
  • Newly designed blank for the complete safety
  • Removable and reversible door feature
  • Robust and Door Latch
  • Angled Earth terminal for ease of wiring
  • Flexible MCCB frame selection in Panel Boards

Technical characteristics

  • Standard BS EN604439-1 / IEC 60439-3
  • Busbar rating 125A
  • 1.2mm thickness steel sheet with epoxy powder coating in RAL 9002
  • IP41
  • 4 ways to 24 ways, 3 pole ways
  • 20kA at 415V for 0.2 sec
  • 9 modules cut out for fixed load, 13 modules cut out for split load
Registration