Power interface & programming
Contactors, relays, delay timers, latching relays, energymeters: a whole range of devices to control installations for more energy efficiency.
Modular contactors
The choice of a contactor depends upon a number of parameters like:
For the remote switching and control of power circuits.
Low noise contactors
Are recommanded in areas of habitation zones where a low noise functionning is requested.
Override contactors
Allows:
- permanent ON
- permanent OFF
The use of head dissipation inserts (LZ060) between all contactors installed or between contactors and adjacent devices is recommended.
- the nature of the supply
- the power it is switching
- the characteristics of the load
- the control voltage required
- the number of operations
For the remote switching and control of power circuits.
Low noise contactors
Are recommanded in areas of habitation zones where a low noise functionning is requested.
Override contactors
Allows:
- permanent ON
- permanent OFF
The use of head dissipation inserts (LZ060) between all contactors installed or between contactors and adjacent devices is recommended.
Delay timers
To provide all types of automatic control i. e. lighting, ventilation, watering, machine pre-heating, automatic door and visual audible indication, cycle control, etc.Latching relays
For the control of lighting circuits in private buildings, small industry buildings and administration buildings. Latching relays operate when impulsed by a signal voltage.Energymeters
Current transformers
Current transformers are used to feed analogue and digital ammeters. As well as kWh meters.Roller shutter and motorized blind controls
For a general, individual and group control.EL001 to control shutter or blind and disposed and auto/manual input to control independently or general mode.
EL003 for group control (with EL001 connected on the right side).
EL004 allows the power supply continuity and control between 2 rows in electrical boards.




