Latching relays

Latching relays adopt the professional and sober design of the new modulare range and the pivoting label holder.

1 module

Type: 1NO - 2NO - 1NC+1NO
Coil 12 - 24 - 48 - 110 or 230V
Power circuit AC1 16A-250V
Connection capacity:
- rigid 10mm²
- flexible 6mm²
TypeCoilRef.
1NO
230
EPN510
 
48
EPN501
 
24
EPN513
 
12
EPN511
2NO
230
EPN520
 
110
EPN523
 
48
EPN526
 
24
EPN524
 
12
EPN521
1NC+1NO
230
EPN515
 
110
EPN516
 
48
EPN503
 
24
EPN518
 
12
EPN519

2 module

Type: 4NO - 2NC+2NO - 3NO+1NC
Coil 24 - 48 or 230V
Power circuit AC1 16A-250V & 16A-400V
Connection capacity:
- rigid 10mm²
- flexible 6mm²
TypeCoilRef.
4NO
230
EPN540
 
48
EPN548
 
24
EPN541
2NC+2NO
230
EPN525
 
24
EPN528
3NO+1NC
230
EPN546

Auxiliaries

  • EPN050 for centralised control of several light sources which can be turned on or off simultaneously,
  • EPN051 auxiliary contact (eg. remote signalling),
  • EPN052 allows a generic central control
  • EPN053 for the control from an uphold contact

Each latching relay can receive several auxiliaries.
Registration