Small enclosures

As a specialist for housing and commercial premises enclosures, Hager provides a large range of products. Plastic or steel enclosures, flush or surface mounting, there is always a Hager solution to answer your need.

Golf

Ideal for small and medium installations
The Golf enclosure is particularly adapted thanks to its ease of installation and of the capacity to install modular devices.

A complete range
Offer available in 2 versions:
VS: surface mounting
VF: flush mounting

Gamma

The Gamma enclosures answer all the needs for the electrical distribution in housings.

Vega

Surface mounting isolated enclosures, from 1 to 4 rows and from 18 to 72 modules with plain or transparent door.

Gala

Surface mounting boards with metallic door from 1 to 4 rows to receive from 12 to 48 modules for IP30.

Volta

Enclosures for flush mounting with metallic door 1 to 4 rows can accept from 12 to 48 modules with IP30.

Vector

Vector is a range of weatherproof enclosures IP 55 and IP 65 with different width to receive up to 54 modules. It includes also safety boards.

Vega D

The vega D system propose metalic classe II boards, specially adapted to the distribution of high intensity.

FW

The advanced FW enclosure internal fitting system makes these enclosures the ideal basis for intelligent installation solutions in the construction of modern homes and functional buildings.

Media hub nodeis

Central for the VDI nodeis communication system, the media hub concentrates phone, IT and TV signals.

Allows to distribute in your housing via RJ45 switches.

Registration