FW enclosures

Intelligent installation solutions ideal for modern homes and functional buildings.

Description

The advanced FW enclosure internal fitting systme makes these enclosures the ideal basis for intelligent installation solutions in the construction of modern homes and functional buildings.

FW flush enclosures
  • IP30 Class II, 110mm recess depth

FW metal surface enclosures
  • IP44 Class II, 160mm recess depth

Advantages

  • Recess depth of only 110mm
  • For devices upt to 125A
  • Complete boards come with door, DIN rail chassis and shock protective cover
  • Cable entries top and bottom
  • Flat trimming frames
  • Integrated cable rails
  • Delivered with an earth Quick Connect Terminal.

Technical characteristics

  • From 3 to 7 rows
  • Protection class II, totally insulated
  • IP30 for flush enclosures
  • IP44 for metal surface enclosures
  • From 36 to 288 modules
  • Colour: RAL 9010 (pure white)

References

IP30 Class II, 110mm depth

HeightWidthModulesPlain doorTransp. door
500
300
36
FW31US2
FW31UG2
 
550
72
FW32US2
FW32UG2
 
800
108
FW33US2
FW33UG2
650
300
48
FW41US2
FW41UG2
 
550
96
FW42US2
FW42UG2
 
800
144
FW43US2
FW43UG2
800
300
60
FW51US2
FW51UG2
 
550
120
FW52US2
FW52UG2
 
800
180
FW53US2
FW53UG2
 
1050
240
FW54US2
FW54UG2
950
300
72
FW61US2
FW61UG2
 
550
144
FW62US2
FW62UG2
 
800
216
FW63US2
FW63UG2
 
1050
288
FW64US2
FW64UG2
1100
300
84
FW71US2
FW71UG2
 
550
168
FW72US2
FW72UG2
 
800
252
FW73US2
FW73UG2

IP44 Class II, 160mm depth

HeightWidthModulesPlain doorTransp. door
500
300
36
FWB31S
FWB31GS
 
550
72
FWB32S
FWB32GS
 
800
108
FWB33S
FWB33GS
 
1050
144
FWB34S
FWB34GS
650
300
48
FWB41S
FWB41GS
 
550
96
FWB42S
FWB42GS
 
800
144
FWB43S
FWB43GS
 
1050
192
FWB44S
FWB44GS
800
300
60
FWB51S
FWB51GS
 
550
120
FWB52S
FWB52GS
 
800
180
FWB53S
FWB53GS
 
1050
240
FWB54S
FWB54GS
950
300
72
FWB61S
FWB61GS
 
550
144
FWB62S
FWB62GS
 
800
216
FWB63S
FWB63GS
 
1050
288
FWB64S
FWB64GS
1100
300
84
FWB71S
FWB71GS
 
550
168
FWB72S
FWB72GS
 
800
252
FWB73S
FWB73GS
 
1050
336
FWB74S
FWB74GS
Registration