Golf: a complete range of enclosures

When building or renovating residential buildings, compact and aesthetically pleasing solutions are often required for electrical installations.

Description

The Golf flush and surface mounted enclosure is particularly suitable thanks to its ease of mounting and offers space for a large number of modular devices.
Thanks to a patented convenient cable management system, cables can be laid safely and swiftly.


Golf VS surface mounting

Enclosures for surface mounting from 1 to 4 rows, from 4 to 72 modules, with plain or transparent door for devices with a depth up to 70mm. DIN rail for modular devices with shoulder measurement of 47 mm under cover.

Golf VF flush mounting

Enclosures for flush mounting from 1 to 4 rows, from 4 to 72 modules, with plain or transparent door for devices with depth up to 70 mm. DIN rail for modular devices with shoulder measurement of 47 mm under cover.

More details

Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge
Registration