Vega D

Adapted to installations in houses and commercial premises up to 160A. It can be delivered in a ready-to-mount configuration or to be completed. All the enclosures have 24 modules rows.

Description

Flush mounting enclosures IP41
Can be installed in brick or partition walls, with a specific kit available as an option that is made of 3 distinctive parts:
  • a metallic flush mounting box
  • a removable chassis
  • a metallic finishing frame
Surface mounting enclosures IP41
Composed of 3 distinctive parts:
  • a U shape bottom
  • a removable chassis
  • a finishing frame
Surface mounting enclosures IP54
The weatherproof enclosures are equipped with:
  • removable cable entries on top and bottom
  • a removable chassis with uprights and units for modular devices
Secondary distribution board Vega D by Hager

Advantages

  • Easiness and comfort of internal wiring.
  • A common solution for housing and tertiary.
  • Aesthetic harmonized with Quadro distribution boards.

Technical characteristics

  • Protection class II, totally insulated
  • Capacity: 2 to 7 rows, 48 to 168 modules
  • Available in surface or flush mounting version
  • Protection index: IP30 - IP41 – IP54

More details

Click to enlarge
Click to enlarge
Click to enlarge
Click to enlarge

References

IP41

Flush enclosures

DescriptionHeightReference
 
500
FU22A
1 row, 24 modules
650
FU32A
2 rows, 48 modules
800
FU42A
3 rows, 72 modules
950
FU52A
4 rows, 96 modules
1100
FU62A
5 rows, 120 modules
1250
FU72A

Surface enclosures

DescriptionHeightReference
 
400
FD22A
1 row, 24 modules
550
FD32A
2 rows, 48 modules
700
FD42A
3 rows, 72 modules
850
FD52A
4 rows, 96 modules
1000
FD62A
5 rows, 120 modules
1150
FD72A

IP54

Surface enclosures

DescriptionHeightReference
 
500
FV22A
1 row, 24 modules
650
FV32A
2 rows, 48 modules
800
FV42A
3 rows, 72 modules
950
FV52A
4 rows, 96 modules
1100
FV62A
5 rows, 120 modules
1250
FV72A
Registration