Vega

IP40 surface mounting enclosures from 1 to 4 rows and from 18 to 72 modules.

Description

Vega enclosures are suitable as well for new constructions as for renovation in housing, professional premises and commercial buildings.

Their design is elegant and their colour (RAL 9010) allow their discret integration in any environment.

  • VB18A, 1 row, 18 modules
  • VB36A, 2 rows, 36 modules
  • VB54A, 3 rows, 54 modules
  • VB72A, 4 rows, 72 modules

Advantages

  • Equipped with a double isolation and are delivered ready to use,
  • Plain or transparent doors,
  • The doors are reversible with an integral flush handle,
  • Top and bottom cable entry plates are removable and interchangeable.

Technical characteristics

  • Surface mounting boards from 1 to 4 rows, from 4 to 72 modules
  • IP30, IK07 without door
  • IP40, IK08 with door
  • Class II
  • Colour RAL 9010
Registration