Créer un compte myHager
  •  
  • Produits
  • Solutions
  • Outils & Services
  • Contact
  • En | Fr |

Nigeria

Vimarks Engineering Co. Ltd

Electrical & Mechanical Engineers, Suppliers and Contracts
3rd Floor, 111 Airport Road
Opp. Anadril Schlumb., Warri
No. 3A NNPC Housing Complex Road,
Ekpan.
Tel.: +234 (0)53 32 04 24
GSM: 234 (0) 80 33 47 14 17, 234 (0) 80 33 93 61 20, 234 (0) 80 52 77 25 71

E-mail: chikwenduk@yahoo.co.uk

Super Digital Highways Limited

2ND Floor
131 Herbert Macaulay Way
Adekunle
Ebute Metta, Yaba
Lagos
Tel.: +234 (0)81 8180 2434, +234 (0)81 4912 1756, +234 (0)80 2304 6548

E-mail: hager@sdhltd.com , osanya@sdhltd.com

Hager Components Distribution and Extra Low Voltage (ELV) Specialist.

Industrial Electrical & Electronics Equipment

30 Moore Road, Yaba
Lagos.
Tel.: +234 (0)81 8180 2443, +234 (0)70 8312 8355

E-mail: osanya@ieee-ltd.com, info@ieee-ltd.com

Industry leader in the design, assembly and installation of diverse types of low and medium voltage panel boards and automation circuits.
Certified builder of Hager panels and Switch Gears