Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AKA181250ELN

AKA181250ELN floortrack AKA181250ELN

AKA181250ELN
AKA181250ELN floortrack AKA181250ELN
Product Cross Section Complete Floor trunking Aluminium

floortrack AKA181250ELN

Art No.:AKA181250ELN
METER
EAN No.:

4012740878319

Pack qty.:12 METER
Technical Characteristics
Maximum number of cables (Ø 11 mm, 50% fill):8
Colour:aluminium
Material:Aluminium
Material group:aluminium
Length:2000 mm
Trunking height:18 mm
Standard length:2000 mm
Trunking width:125 mm
Width of installed product:125 mm
Number of fix dividers:1
Compartment quantity:2
European directive RoHs:voluntary compliance
halogen free:yes
  • AKA181250ELN
    AKA181250ELN floortrack AKA181250ELN
    AKA181250ELN
  • AKA181250ELN
    Product Cross Section Complete Floor trunking Aluminium
  • AKA181250ELN floortrack AKA181250ELN
  • Product Cross Section Complete Floor trunking Aluminium
All data is subject to errors and technical modifications.