Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Steel trunking and junction box

Steel trunking

UK190282 underfloor duct 190 x 28 mm 2-gang
UK190282
Art No.  Description Pack qty. 
UK190282underfloor duct 190 x 28 mm 2-gang2 METER
METER
UK190382underfloor duct 190 x 38 mm 2-gang2 METER
METER
UK240282underfloor duct 240 x 28 mm 2-gang2 METER
METER
UK240382underfloor duct 240 x 38 mm 2-gang2 METER
METER
UK340282underfloor duct 340 x 28 mm 2-gang2 METER
METER
UK340382underfloor duct 340 x 38 mm 2-gang2 METER
METER
UK240283underfloor duct 240 x 28 mm 3-gang2 METER
METER
UK240383underfloor duct 240 x 38 mm 3-gang2 METER
METER
UK340283underfloor duct 340 x 28 mm 3-gang2 METER
METER
UK340383underfloor duct 340 x 38 mm 3-gang2 METER
METER

Connector clamp

UKS190280 connector clamp underfloor duct 190x28
UKS190280
Art No.  Description Pack qty. 
UKS190280connector clamp underfloor duct 190x2820 prt.
prt.
UKS190380connector clamp underfloor duct 190x3820 prt.
prt.
UKS240280connector clamp underfloor duct 240x281 prt.
prt.
UKS240380connector clamp underfloor duct 240x3820 prt.
prt.
UKS340280connector clamp underfloor duct 340x2820 prt.
prt.
UKS340380connector clamp underfloor duct 340x3820 prt.
prt.

Mounting bracket

UKB190280 mounting bracket underfloor duct 190x28
UKB190280
Art No.  Description Pack qty. 
UKB190280mounting bracket underfloor duct 190x2820 prt.
prt.
UKB190380mounting bracket underfloor duct 190x3820 prt.
prt.
UKB240280mounting bracket underfloor duct 240x2820 prt.
prt.
UKB240380mounting bracket underfloor duct 240x3820 prt.
prt.
UKB340280mounting bracket underfloor duct 340x2820 prt.
prt.
UKB340380mounting bracket underfloor duct 340x3820 prt.
prt.

Vertical angles

UKK190282 riser bend underfloor duct 190x28 2-gang
UKK190282
Art No.  Description Pack qty. 
UKK190282riser bend underfloor duct 190x28 2-gang1 prt.
prt.
UKK190382riser bend underfloor duct 190x38 2-gang1 prt.
prt.
UKK240282riser bend underfloor duct 240x28 2-gang1 prt.
prt.
UKK240382riser bend underfloor duct 240x38 2-gang1 prt.
prt.
UKK340282riser bend underfloor duct 340x28 2-gang1 prt.
prt.
UKK340382riser bend underfloor duct 340x38 2-gang1 prt.
prt.
UKK240283riser bend underfloor duct 240x28 3-gang1 prt.
prt.
UKK240383riser bend underfloor duct 240x38 3-gang1 prt.
prt.
UKK340283riser bend underfloor duct 340x28 3-gang1 prt.
prt.
UKK340383riser bend underfloor duct 340x38 3-gang1 prt.
prt.

Junction boxes / floor boxes

UDB2050080 floor box with floor plate size2 50-80
UDB2050080
Art No.  Description Pack qty. 
UDB2050080floor box with floor plate size2 50-801 prt.
prt.
UDB2075125floor box with floor plate size2 75-1251 prt.
prt.
UDB2120170floor box with floor plate size2 120-1701 prt.
prt.
UDB3050080floor box with floor plate size3 50-801 prt.
prt.
UDB3075125floor box with floor plate size3 75-1251 prt.
prt.
UDB3120170floor box with floor plate size3 120-1701 prt.
prt.
UDS3070120floor box steel size3 70-1201 prt.
prt.

Junction boxes & accessories

EKSQ405TM cassette stainless steel Q405 TM 20kN
EKSQ405TM
Art No.  Description Pack qty. 
EKSQ405TMcassette stainless steel Q405 TM 20kN1 prt.
prt.
EKSQ405BLcassette stainless steel Q405 blind 20kN1 prt.
prt.
UDM2200Q06mounting lid for floor box size 2 Q061 prt.
prt.
UDM2200E09mounting lid for floor box size 2 E091 prt.
prt.
UDM2244Q12mounting lid for floor box size 2 Q121 prt.
prt.
UDM2215R06mounting lid for floor box size 2 R061 prt.
prt.
UDM2147E04mounting lid for floor box size 2 E041 prt.
prt.
UDM3200Q06mounting lid for floor box size 3 Q061 prt.
prt.
UDM3200E09mounting lid for floor box size 3 E091 prt.
prt.
UDM3244Q12mounting lid for floor box size 3 Q121 prt.
prt.
UDM3215R06mounting lid for floor box size 3 R061 prt.
prt.
UDM3275R10mounting lid for floor box size 3 R101 prt.
prt.
UDM3306R12mounting lid for floor box size 2 R121 prt.
prt.
UDM3147E04mounting lid for floor box size 3 E041 prt.
prt.
UDM3294Q08mounting lid for floor box size 3 Q081 prt.
prt.
UDAR235stacking frame size 2 height 35 mm1 prt.
prt.
UDAR335stacking frame size 3 height 35 mm1 prt.
prt.

Accessories for floor boxes & junction boxes

GTVR300 device casing flat f 3 Rastec devices
GTVR300
Art No.  Description Pack qty. 
GTVR300device casing flat f 3 Rastec devices1 prt.
prt.
GTVR400device casing flat f 4 Rastec devices1 prt.
prt.
EKSNS070levelling set f cassette 20kN 115-150mm1 prt.
prt.
EKSNS100levelling set f cassette 20kN 150-180mm1 prt.
prt.
EKSNS120levelling set f cassette 20kN 170-200mm1 prt.
prt.
TULAA105tube cable outlet alu without cover1 prt.
prt.
TUSS000pin wrench for blind cover f tube50 prt.
prt.

Cable outlet for floor

G84007035 Cord outlet dry cleaned floor>20mm,  lg
G84007035
Art No.  Description Pack qty. 
G84007035Cord outlet dry cleaned floor>20mm, lg1 prt.
prt.
G84007021Cord outlet dry cleaned floor>20mm, anth1 prt.
prt.
G84037035Cord outl dry cleaned floor<20mm, lg1 prt.
prt.
G84037021Cord outl dry cleaned floor<20mm, anth1 prt.
prt.
G84017035Cord out distrib sys dry cl fl>20mm, lg1 prt.
prt.
G84017021Cord out distrib sys dry cl fl>20mm, anth1 prt.
prt.
G84047035Cord out distrib sys dry cl fl<20mm, lg1 prt.
prt.
G84047021Cord out distrib sys dry cl fl<20mm, anth1 prt.
prt.

Consolidation point

G8360 Consolidation Point Wago 6x3-gang
G8360
Art No.  Description Pack qty. 
G8360Consolidation Point Wago 6x3-gang1 prt.
prt.
G3160Consolidation Point Cat.6A, RJ45, 6-gang1 prt.
prt.
All data is subject to errors and technical modifications.