Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Working station equipment with multi outlet blocs

Empty blocs

NRF0006A00 empty module 6x22,5
NRF0006A00
Art No.  Description Pack qty. 
NRF0006A00empty module 6x22,51 prt.
prt.
NRF0008A00Empty module 8x22,51 prt.
prt.
NRF0012A00Empty module 12x22,51 prt.
prt.
NRF0016A00Empty module 16x22,51 prt.
prt.
NRF0020A00Empty module 20x22,51 prt.
prt.
NRF0024A00Empty module 24x22,51 prt.
prt.

Pre-equipped blocs with quick fit connectors

NRF0004D00 module 4 outlets,  connector Wago
NRF0004D00
Art No.  Description Pack qty. 
NRF0003D00module 3 outlets, connector Wago1 prt.
prt.
NRF0004D00module 4 outlets, connector Wago1 prt.
prt.
NRF0006D00module 6 outlets, connector Wago1 prt.
prt.
NRF0023D00module 3 outl.,2 outl. lckd, connect.Wago1 prt.
prt.
NRF0034D00module 4 outl.,3 outl. lckd, connect.Wago1 prt.
prt.
NRF4204D00module4outl., cnct.Wago, 2RJ45cat.6 UTPp/p1 prt.
prt.

Pre-equipped blocs with terminal and free space

NRF0204B00 module 4 outlets,  2x22,5 empty
NRF0204B00
Art No.  Description Pack qty. 
NRF0203B00module 3 outlets, 2x22,5 empty1 prt.
prt.
NRF0204B00module 4 outlets, 2x22,5 empty1 prt.
prt.
NRF0406B00module 6 outlets, 4x22,5 empty1 prt.
prt.
NRF4204K00module 4outl, 2RJ45cat6UTP +3m cabWAGO1 prt.
prt.
NRF4406K00module 6outl, 4RJ45cat6UTP +3m cabWAGO1 prt.
prt.

Pre-equipped and pre-wired blocs

DED101 Design desk module,  outlets,  cat6, shielded
DED101
Art No.  Description Pack qty. 
DED101Design desk module, outlets, cat6, shielded1 prt.
prt.
DED001Design desk module, outlets, cat6, shielded1 prt.
prt.
DED002Design desk module, outlets, cat6, unshiel.1 prt.
prt.
DED102Design desk module, outlets, cat6, unshiel.1 prt.
prt.

Accessories

G7150 connecting kit netway tower
G7150
Art No.  Description Pack qty. 
G7150connecting kit netway tower1 prt.
prt.
G4721Connection 1000mm, Schuko-angle-plug/soc1 prt.
prt.
G4731Connection 2000mm, Schuko-angle-plug20 prt.
prt.
G4741Connection 3000mm, Schuko-angle-plug1 prt.
prt.
G4751Connection 4000mm, Schuko-angle-plug1 prt.
prt.
G4761Connection 5000mm, Schuko-angle-plug1 prt.
prt.
G4733Supply cable, 3 poles, 300 mm10 prt.
prt.
G4743connection line Wago 3x2,5² L=0,45mm10 prt.
prt.
G4753connection line Wago 3x2,5² L=0,75m10 prt.
prt.
G4796Connecting line Wago 3x2,5 ² L=1,5m20 prt.
prt.
G4797Connecting line Wago 3x2,5 ² L=2,5m10 prt.
prt.
G4798connection line Wago 3x2,5² L=4,5m10 prt.
prt.
G4773H-distributor 1xplug 2xbuchs 3 pole Wago10 prt.
prt.
G4703Input connector, 3 poles25 prt.
prt.
G4713Output connector, 3 poles25 prt.
prt.
All data is subject to errors and technical modifications.