Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

RS design poles and accessories

Fixed poles

DES2700ELS Pressure fitting pole design,  2700-3000
DES2700ELS
Art No.  Description Pack qty. 
DES2700ELSPressure fitting pole design, 2700-30001 prt.
prt.
DES3000ELSPressure fitting pole design, 3000-33001 prt.
prt.
DES3300ELSPressure fitting pole design, 3300-36001 prt.
prt.

Pre-equipped fixed poles

DES2700FR Pole 2700mm design equip.Wieland Cat6FTP
DES2700FR
Art No.  Description Pack qty. 
DES2700FRPole 2700mm design equip.Wieland Cat6FTP1 prt.
prt.
DES3000FRPole 3000mm design equip.Wieland Cat6FTP1 prt.
prt.
DES3300FRPole 3300mm design equip.Wieland Cat6FTP1 prt.
prt.

Mobile poles

DEF2000ELS Mobile pole design black,  without foot
DEF2000ELS
Art No.  Description Pack qty. 
DEF2000ELSMobile pole design black, without foot1 prt.
prt.

Pre-equipped mobile poles

DEF2000FR Mobile pole design equip.Wieland Cat6FTP
DEF2000FR
Art No.  Description Pack qty. 
DEF2000FRMobile pole design equip.Wieland Cat6FTP1 prt.
prt.

Post

DEP650ELS Pacpost design black,  empty
DEP650ELS
Art No.  Description Pack qty. 
DEP650ELSPacpost design black, empty1 prt.
prt.

Pre-equipped post

DEP650FR Pacpost design equip.Wieland Cat6FTP
DEP650FR
Art No.  Description Pack qty. 
DEP650FRPacpost design equip.Wieland Cat6FTP1 prt.
prt.

Base for mobile pole

DEFF Black foot for design pole
DEFF
Art No.  Description Pack qty. 
DEFFBlack foot for design pole1 prt.
prt.

Outlet boxes

DMF0012A009 Empty outlet box 12x22,5 for design pole
DMF0012A009
Art No.  Description Pack qty. 
DMF0012A009Empty outlet box 12x22,5 for design pole1 prt.
prt.
DMF0016A009Empty outlet box 16x22,5 for design pole1 prt.
prt.
DMF0020A009Empty outlet box 20x22,5 for design pole1 prt.
prt.
DMF0024A009Empty outlet box 24x22,5 for design pole1 prt.
prt.

Equipped outlet boxes

DEMFR Pre-equiped outlet box for Design pole
DEMFR
Art No.  Description Pack qty. 
DEMFRPre-equiped outlet box for Design pole1 prt.
prt.
All data is subject to errors and technical modifications.