Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BA70252

BA70252 slot trunk lid h 40/60/80 BA7 w=25 sg

BA70252

slot trunk lid h 40/60/80 BA7 w=25 sg

Art No.:BA70252
METER
EAN No.:

4012740878692

Pack qty.:28 METER
Technical Characteristics
Product compatibility:BA7
Current leak stable:yes
Lid mounting:External
Lid with softlip:No
Lid width:25 mm
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking width:25 mm
Protective film:No
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/60 °C
  • BA70252
    BA70252 slot trunk lid h 40/60/80 BA7 w=25 sg
    BA70252
  • BA70252 slot trunk lid h 40/60/80 BA7 w=25 sg
All data is subject to errors and technical modifications.