Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BA70602

BA70602 slotted trunking lid PVC BA7 w=60 sg

BA70602

slotted trunking lid PVC BA7 w=60 sg

Art No.:BA70602
METER
EAN No.:

4012740878715

Pack qty.:20 METER
Technical Characteristics
Product compatibility:Ba7
Current leak stable:yes
Lid mounting:External
Lid with softlip:No
Lid width:60 mm
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking width:60 mm
Protective film:No
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/60 °C
  • BA70602
    BA70602 slotted trunking lid PVC BA7 w=60 sg
    BA70602
  • BA70602 slotted trunking lid PVC BA7 w=60 sg
All data is subject to errors and technical modifications.