Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

BA71202

BA71202 slotted trunking lid PVC BA7 w=120 sg

BA71202

slotted trunking lid PVC BA7 w=120 sg

Art No.:BA71202
METER
EAN No.:

4012740878746

Pack qty.:12 METER
Technical Characteristics
Product compatibility:Ba7
Current leak stable:yes
Lid mounting:External
Lid with softlip:No
Lid width:120 mm
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking width:120 mm
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 60 °C
Range name:tehalit BA7
  • BA71202
    BA71202 slotted trunking lid PVC BA7 w=120 sg
    BA71202
  • BA71202 slotted trunking lid PVC BA7 w=120 sg
All data is subject to errors and technical modifications.