BA7A80100
All data is subject to errors and technical modifications.
Art No.: | BA7A80100 |
EAN No.: | 4012740199063 |
Pack qty.: | 12 METER |
Flexible: | no |
Side wall configuration: | Slotted |
Current leak stable: | yes |
Lid shape: | loose |
Colour: | stone grey |
Material: | PVC |
Material group: | plastic |
Type of surface treatment: | untreated |
Length: | 2000 mm |
Trunking height: | 80 mm |
Trunking width: | 100 mm |
Slot width: | 6 mm |
Tongue width: | 6,5 mm |
Fixing type: | bottom punching |
Number of wires 1,5 mm² - 40% filling degree: | 261 |
Number of wires 2,5 mm² - 40% filling degree: | 187 |
Number of wires 1,0 mm² - 40% filling degree: | 362 |
Internal/useful cross section: | 6548 mm² |
Approvals: | EN50085-2-3 |
European directive RoHs: | voluntary compliance |
UL 94 classification: | V0 |
Halogen free: | no |
Fireproof classification: | M1 |
Ambient temperature: | -5 … 60 °C |
Range name: | tehalit BA7A |