Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

uPVC general purpose trunking 40 mm depth

Product Filters

Colour:   

40 x 40, 2 coupling pieces

LFF4004009010 Liféa trunking 40x40 with coupling,  pw
LFF4004009010
Art No.  Description Pack qty. 
LFF4004009010Liféa trunking 40x40 with coupling, pw32 METER
METER
LFF4004007030Liféa trunking 40x40 with coupling, grey32 METER
METER

40 x 40, 2 coupling pieces, internal corner

M58019010 Internal corner,  LF 40040, pure white
M58019010
Art No.  Description Pack qty. 
M58019010Internal corner, LF 40040, pure white1 prt.
prt.
M58017030Internal corner, LF 40040, grey1 prt.
prt.

40 x 40, 2 coupling pieces, external corner

M58029010 External corner,  LF 40040, pure white
M58029010
Art No.  Description Pack qty. 
M58029010External corner, LF 40040, pure white1 prt.
prt.
M58027030External corner, LF 40040, grey1 prt.
prt.

40 x 40, 2 coupling pieces, flat corner

M58059010 Flat corner,  LF 40040, pure white
M58059010
Art No.  Description Pack qty. 
M58059010Flat corner, LF 40040, pure white1 prt.
prt.
M58057030Flat corner, LF 40040, grey1 prt.
prt.

40 x 40, 2 coupling pieces, end cap

M58039010 End cap,  LF 40040, pure white
M58039010
Art No.  Description Pack qty. 
M58039010End cap, LF 40040, pure white1 prt.
prt.
M58037030End cap, LF 40040, grey1 prt.
prt.

40 x 40, 2 coupling pieces, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

40 x 40, 2 coupling pieces, T-piece & cross

M58069010 T and X piece,  LF 40040, pure white
M58069010
Art No.  Description Pack qty. 
M58069010T and X piece, LF 40040, pure white1 prt.
prt.
M58067030T and X piece, LF 40040, grey1 prt.
prt.

40 x 57, 2 coupling pieces, 4 cable retainer

LFF4006009010 Liféa trunking40x57, c, 2 cable r., pw
LFF4006009010
Art No.  Description Pack qty. 
LFF4006009010Liféa trunking40x57, c, 2 cable r., pw24 METER
METER
LFF4006007030Liféa trunking40x57, c, 2 cable r., g24 METER
METER

40 x 57, 2 coupling pieces, 4 cable retainer, separator

M2024 Divider H: 40 mm
M2024
Art No.  Description Pack qty. 
M2024Divider H: 40 mm50 METER
METER

40 x 57, 2 coupling pieces, 4 cable retainer, internal corner

LFF400639010 Adjus exter corner LF40060 pure white
LFF400639010
Art No.  Description Pack qty. 
LFF400639010Adjus exter corner LF40060 pure white1 prt.
prt.
LFF400637030Adjus. external corner LF40060 grey1 prt.
prt.

40 x 57, 2 coupling pieces, 4 cable retainer, external corner

LFF400649010 Adjus inter corner LF40060, pure white
LFF400649010
Art No.  Description Pack qty. 
LFF400649010Adjus inter corner LF40060, pure white1 prt.
prt.
LFF400647030Adjus. internal corner LF40060, grey1 prt.
prt.

40 x 57, 2 coupling pieces, 4 cable retainer, flat corner

LFF400659010 Flat corner LF40060, pure white
LFF400659010
Art No.  Description Pack qty. 
LFF400659010Flat corner LF40060, pure white1 prt.
prt.
LFF400657030Flat corner LF40060, grey1 prt.
prt.

40 x 57, 2 coupling pieces, 4 cable retainer, end cap

LFF600669010 End cap LF30060,40060,60060, pure white
LFF600669010
Art No.  Description Pack qty. 
LFF600669010End cap LF30060,40060,60060, pure white1 prt.
prt.
LFF600667030End cap LF30060,40060,60060, grey1 prt.
prt.

40 x 57, 2 coupling pieces, 4 cable retainer, joint cover

LFF600679010 Joint cover lid LF/LFF width 60, pw
LFF600679010
Art No.  Description Pack qty. 
LFF600679010Joint cover lid LF/LFF width 60, pw1 prt.
prt.

40 x 57, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

40 x 57, 2 coupling pieces, 4 cable retainer, T-piece & cross

M54069010 T-piece halogen free LFxxx 40x60mm pw
M54069010
Art No.  Description Pack qty. 
M54069010T-piece halogen free LFxxx 40x60mm pw1 prt.
prt.
M54067030T and X piece, LF 40060/61, grey1 prt.
prt.

40 x 57, 2 coupling pieces, 4 cable retainer, clamp

M7239 Cable retainer LF/LFP,  width 60mm
M7239
Art No.  Description Pack qty. 
M7239Cable retainer LF/LFP, width 60mm10 prt.
prt.

40 x 90, 2 coupling pieces, 4 cable retainer

LFF4009009010 Liféa trunking40x90, c, 2 cable r., pw
LFF4009009010
Art No.  Description Pack qty. 
LFF4009009010Liféa trunking40x90, c, 2 cable r., pw24 METER
METER
LFF4009007030Liféa trunking40x90, c, 2 cable r., g24 METER
METER

40 x 90, 2 coupling pieces, 4 cable retainer, separator

M2024 Divider H: 40 mm
M2024
Art No.  Description Pack qty. 
M2024Divider H: 40 mm50 METER
METER

40 x 90, 2 coupling pieces, 4 cable retainer, internal corner

LFF400949010 Adjus inter corner LFF40090 pure white
LFF400949010
Art No.  Description Pack qty. 
LFF400949010Adjus inter corner LFF40090 pure white1 prt.
prt.
LFF400947030Adjus. internal corner LFF40090 grey1 prt.
prt.

40 x 90, 2 coupling pieces, 4 cable retainer, external corner

LFF400939010 Adjus exter corner LFF40090 pure white
LFF400939010
Art No.  Description Pack qty. 
LFF400939010Adjus exter corner LFF40090 pure white1 prt.
prt.
LFF400937030Adjus. external corner LFF40090 grey1 prt.
prt.

40 x 90, 2 coupling pieces, 4 cable retainer, flat corner

LFF400959010 Flat corner LFF40090 pure white
LFF400959010
Art No.  Description Pack qty. 
LFF400959010Flat corner LFF40090 pure white1 prt.
prt.
LFF400957030Flat corner LFF40090 grey1 prt.
prt.

40 x 90, 2 coupling pieces, 4 cable retainer, end cap

LFF600969010 End cap for LFF60090 and LFF40090 pw
LFF600969010
Art No.  Description Pack qty. 
LFF600969010End cap for LFF60090 and LFF40090 pw1 prt.
prt.
LFF600967030End cap for LFF60090 and LFF40090 gr1 prt.
prt.

40 x 90, 2 coupling pieces, 4 cable retainer, joint cover

LFF600979010 Joint cover lid LF/LFF width 90, pw
LFF600979010
Art No.  Description Pack qty. 
LFF600979010Joint cover lid LF/LFF width 90, pw1 prt.
prt.

40 x 90, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

40 x 90, 2 coupling pieces, 4 cable retainer, T-piece & cross

M54569010 T and X piece,  LF 40090/91, pure white
M54569010
Art No.  Description Pack qty. 
M54569010T and X piece, LF 40090/91, pure white1 prt.
prt.
M54567030T and X piece, LF 40090/91, grey1 prt.
prt.

40 x 90, 2 coupling pieces, 4 cable retainer, clamp

M7248 Cable retainer LF/LFP,  width 90mm
M7248
Art No.  Description Pack qty. 
M7248Cable retainer LF/LFP, width 90mm10 prt.
prt.

40 x 110, 2 coupling pieces, 4 cable retainer

LFF4011007030 Liféa trunking40x110, c,  2cable r., g
LFF4011007030
Art No.  Description Pack qty. 
LFF4011009010Liféa trunking40x110, c, 2cable r., pw20 METER
METER
LFF4011007030Liféa trunking40x110, c, 2cable r., g20 METER
METER

40 x 110, 2 coupling pieces, 4 cable retainer, separator

M2024 Divider H: 40 mm
M2024
Art No.  Description Pack qty. 
M2024Divider H: 40 mm50 METER
METER

40 x 110, 2 coupling pieces, 4 cable retainer, internal corner

LFF401149010 Adjus inter corner LFF40110 pure white
LFF401149010
Art No.  Description Pack qty. 
LFF401149010Adjus inter corner LFF40110 pure white1 prt.
prt.
LFF401147030Adjus. internal corner LFF40110 grey1 prt.
prt.

40 x 110, 2 coupling pieces, 4 cable retainer, external corner

LFF401139010 Adjus exter corner LFF40110 pure white
LFF401139010
Art No.  Description Pack qty. 
LFF401139010Adjus exter corner LFF40110 pure white1 prt.
prt.
LFF401137030Adjus. external corner LFF40110 grey1 prt.
prt.

40 x 110, 2 coupling pieces, 4 cable retainer, flat corner

LFF401159010 Flat corner LFF40110 pure white
LFF401159010
Art No.  Description Pack qty. 
LFF401159010Flat corner LFF40110 pure white1 prt.
prt.
LFF401157030Flat corner LFF40110 grey1 prt.
prt.

40 x 110, 2 coupling pieces, 4 cable retainer, end cap

LFF601169010 End cap for LFF60110 and LFF40110 pw
LFF601169010
Art No.  Description Pack qty. 
LFF601169010End cap for LFF60110 and LFF40110 pw1 prt.
prt.
LFF601167030End cap for LFF60110 and LFF40110 gr1 prt.
prt.

40 x 110, 2 coupling pieces, 4 cable retainer, joint cover

LFF601179010 Joint cover lid LF/LFF width 110, pw
LFF601179010
Art No.  Description Pack qty. 
LFF601179010Joint cover lid LF/LFF width 110, pw1 prt.
prt.

40 x 110, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

40 x 110, 2 coupling pieces, 4 cable retainer, T-piece & cross

M54169010 T and X piece,  LF 40110, pure white
M54169010
Art No.  Description Pack qty. 
M54169010T and X piece, LF 40110, pure white1 prt.
prt.
M54167030T and X piece, LF 40110, grey1 prt.
prt.

40 x 110, 2 coupling pieces, 4 cable retainer, clamp

M7249 Cable retainer LF/LFP,  width 110mm
M7249
Art No.  Description Pack qty. 
M7249Cable retainer LF/LFP, width 110mm10 prt.
prt.

Accessories

LFF71H0909010 1 gang 45x45 support LFF40/60090 pw
LFF71H0909010
Art No.  Description Pack qty. 
LFF71H09090101 gang 45x45 support LFF40/60090 pw1 prt.
prt.
LFF71U090901060 mm support for LFF40/60090 pw1 prt.
prt.
LFF71H11090101 gang 45x45 support LFF40/60110 pw1 prt.
prt.
LFF71U110901060 mm support for LFF40/60110 pw1 prt.
prt.
LFF71Z1109010CEE socket for LFF60110 pure white1 prt.
prt.
LFF71H099901010 Extensions for sup.LFF71H090 pw1 SET
SET
LFF71H119901010 Extensions for sup.LFF71H110 pw1 SET
SET
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
LFF79U1 gang insulation box for LFF71U10 prt.
prt.
All data is subject to errors and technical modifications.