Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

uPVC general purpose trunking 60 mm depth

Product Filters

Compartment quantity:Colour:  

60 x 60, 2 coupling pieces, 4 cable retainer

LFF6006009010 Liféa trunking60x57, c,  2 cable r., pw
LFF6006009010
Art No.  Description Pack qty. 
LFF6006009010Liféa trunking60x57, c, 2 cable r., pw16 METER
METER
LFF6006007030Liféa trunking60x57, c, 2 cable r., grey16 METER
METER

60 x 60, 2 coupling pieces, 4 cable retainer, internal corner

LFF600649010 Adjus inter corner LF60060, pure white
LFF600649010
Art No.  Description Pack qty. 
LFF600649010Adjus inter corner LF60060, pure white1 prt.
prt.
LFF600647030Adjus. internal corner LF60060, grey1 prt.
prt.

60 x 60, 2 coupling pieces, 4 cable retainer, external corner

LFF600639010 Adjus exter corner LF60060, pure white
LFF600639010
Art No.  Description Pack qty. 
LFF600639010Adjus exter corner LF60060, pure white1 prt.
prt.
LFF600637030Adjus. external corner LF60060, grey1 prt.
prt.

60 x 60, 2 coupling pieces, 4 cable retainer, flat corner

LFF600659010 Flat corner LF60060, pure white
LFF600659010
Art No.  Description Pack qty. 
LFF600659010Flat corner LF60060, pure white1 prt.
prt.
LFF600657030Flat corner LF60060, grey1 prt.
prt.

60 x 60, 2 coupling pieces, 4 cable retainer, end cap

LFF600669010 End cap LF30060,40060,60060, pure white
LFF600669010
Art No.  Description Pack qty. 
LFF600669010End cap LF30060,40060,60060, pure white1 prt.
prt.
LFF600667030End cap LF30060,40060,60060, grey1 prt.
prt.

60 x 60, 2 coupling pieces, 4 cable retainer, joint cover

LFF600679010 Joint cover lid LF/LFF width 60, pw
LFF600679010
Art No.  Description Pack qty. 
LFF600679010Joint cover lid LF/LFF width 60, pw1 prt.
prt.

60 x 60, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

60 x 60, 2 coupling pieces, 4 cable retainer, T-piece & cross

M54469010 T and X piece,  LF 60060, pure white
M54469010
Art No.  Description Pack qty. 
M54469010T and X piece, LF 60060, pure white1 prt.
prt.
M54467030T and X piece, LF 60060, grey1 prt.
prt.

60 x 60, 2 coupling pieces, 4 cable retainer, clamp

M7239 Cable retainer LF/LFP,  width 60mm
M7239
Art No.  Description Pack qty. 
M7239Cable retainer LF/LFP, width 60mm10 prt.
prt.

60 x 90, 2 coupling pieces, 4 cable retainer

LFF60090
LFF60090
Art No.  Description Pack qty. 
LFF6009009010Liféa trunking 60x90, c, 2 cable r., pw16 METER
METER
LFF6009007030Liféa trunking 60x90, c, 2 cable r., g16 METER
METER

60 x 90, 2 coupling pieces, 4 cable retainer, separator

M2026 partition LF H60
M2026
Art No.  Description Pack qty. 
M2026partition LF H6050 METER
METER

60 x 90, 2 coupling pieces, 4 cable retainer, internal corner

LFF600949010 Adjus inter corner LFF60090 pure white
LFF600949010
Art No.  Description Pack qty. 
LFF600949010Adjus inter corner LFF60090 pure white1 prt.
prt.
LFF600947030Adjus. internal corner LFF60090 grey1 prt.
prt.

60 x 90, 2 coupling pieces, 4 cable retainer, external corner

LFF600939010 Adjus exter corner LFF60090 pure white
LFF600939010
Art No.  Description Pack qty. 
LFF600939010Adjus exter corner LFF60090 pure white1 prt.
prt.
LFF600937030Adjus. external corner LFF60090 grey1 prt.
prt.

60 x 90, 2 coupling pieces, 4 cable retainer, flat corner

LFF600959010 Flat corner LFF60090 pure white
LFF600959010
Art No.  Description Pack qty. 
LFF600959010Flat corner LFF60090 pure white1 prt.
prt.
LFF600957030Flat corner LFF60090 grey1 prt.
prt.

60 x 90, 2 coupling pieces, 4 cable retainer, end cap

LFF600969010 End cap for LFF60090 and LFF40090 pw
LFF600969010
Art No.  Description Pack qty. 
LFF600969010End cap for LFF60090 and LFF40090 pw1 prt.
prt.
LFF600967030End cap for LFF60090 and LFF40090 gr1 prt.
prt.

60 x 90, 2 coupling pieces, 4 cable retainer, joint cover

LFF600979010 Joint cover lid LF/LFF width 90, pw
LFF600979010
Art No.  Description Pack qty. 
LFF600979010Joint cover lid LF/LFF width 90, pw1 prt.
prt.

60 x 90, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

60 x 90, 2 coupling pieces, 4 cable retainer, T-piece & cross

M54669010 T-piece halogen free LFxxx 60x90mm pw
M54669010
Art No.  Description Pack qty. 
M54669010T-piece halogen free LFxxx 60x90mm pw1 prt.
prt.
M54667030T and X piece, LF 60090, grey1 prt.
prt.

60 x 90, 2 coupling pieces, 4 cable retainer, clamp

M7248 Cable retainer LF/LFP,  width 90mm
M7248
Art No.  Description Pack qty. 
M7248Cable retainer LF/LFP, width 90mm10 prt.
prt.

60 x 110, 2 coupling pieces, 4 cable retainer

LFF6011007030 Liféa trunking 60x110, c,  2 cable r., g
LFF6011007030
Art No.  Description Pack qty. 
LFF6011009010Liféa trunking 60x110, c, 2 cable r., pw16 METER
METER
LFF6011007030Liféa trunking 60x110, c, 2 cable r., g16 METER
METER

60 x 110, 2 coupling pieces, 4 cable retainer, separator

M2026 partition LF H60
M2026
Art No.  Description Pack qty. 
M2026partition LF H6050 METER
METER

60 x 110, 2 coupling pieces, 4 cable retainer, internal corner

LFF601149010 Adjus inter corner LFF60110 pure white
LFF601149010
Art No.  Description Pack qty. 
LFF601149010Adjus inter corner LFF60110 pure white1 prt.
prt.
LFF601147030Adjus. internal corner LFF60110 grey1 prt.
prt.

60 x 110, 2 coupling pieces, 4 cable retainer, external corner

LFF601139010 Adjus exter corner LFF60110 pure white
LFF601139010
Art No.  Description Pack qty. 
LFF601139010Adjus exter corner LFF60110 pure white1 prt.
prt.
LFF601137030Adjus. external corner LFF60110 grey1 prt.
prt.

60 x 110, 2 coupling pieces, 4 cable retainer, flat corner

LFF601159010 Flat corner LFF60110 pure white
LFF601159010
Art No.  Description Pack qty. 
LFF601159010Flat corner LFF60110 pure white1 prt.
prt.
LFF601157030Flat corner LFF60110 grey1 prt.
prt.

60 x 110, 2 coupling pieces, 4 cable retainer, end cap

LFF601169010 End cap for LFF60110 and LFF40110 pw
LFF601169010
Art No.  Description Pack qty. 
LFF601169010End cap for LFF60110 and LFF40110 pw1 prt.
prt.
LFF601167030End cap for LFF60110 and LFF40110 gr1 prt.
prt.

60 x 110, 2 coupling pieces, 4 cable retainer, joint cover

LFF601179010 Joint cover lid LF/LFF width 110, pw
LFF601179010
Art No.  Description Pack qty. 
LFF601179010Joint cover lid LF/LFF width 110, pw1 prt.
prt.

60 x 110, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

60 x 110, 2 coupling pieces, 4 cable retainer, T-piece & cross

M55069010 T-piece hal free LFxxx/FB 60x110mm pw
M55069010
Art No.  Description Pack qty. 
M55069010T-piece hal free LFxxx/FB 60x110mm pw1 prt.
prt.
M55067030T and X piece, LF/FB 60110, grey1 prt.
prt.

60 x 110, 2 coupling pieces, 4 cable retainer, clamp

M7249 Cable retainer LF/LFP,  width 110mm
M7249
Art No.  Description Pack qty. 
M7249Cable retainer LF/LFP, width 110mm10 prt.
prt.

60 x 150, 2 coupling pieces, 4 cable retainer

No picture available
Art No.  Description Pack qty. 
LFF6015009010Trunking 60150, pure white8 METER
METER
LFF6015007030Trunking 60150, grey8 METER
METER

60 x 150, 2 coupling pieces, 4 cable retainer, separator

M2026 partition LF H60
M2026
Art No.  Description Pack qty. 
M2026partition LF H6050 METER
METER

60 x 150, 2 coupling pieces, 4 cable retainer, internal corner

M55219010 internal corner h-free LFxxx/FB 60x150pw
M55219010
Art No.  Description Pack qty. 
M55219010internal corner h-free LFxxx/FB 60x150pw1 prt.
prt.
M55217030internal corner h-free LFxxx/FB60x150 g1 prt.
prt.

60 x 150, 2 coupling pieces, 4 cable retainer, external corner

M55229010 external corner h-free LFxxx/FB 60x150pw
M55229010
Art No.  Description Pack qty. 
M55229010external corner h-free LFxxx/FB 60x150pw1 prt.
prt.
M55227030external corner h-free LFxxx/FB60x150 g1 prt.
prt.

60 x 150, 2 coupling pieces, 4 cable retainer, flat corner

M55259010 flat angle hal free LFxxx/FB 60x150 pw
M55259010
Art No.  Description Pack qty. 
M55259010flat angle hal free LFxxx/FB 60x150 pw1 prt.
prt.
M55257030flat angle hal free LFxxx/FB 60x150 sg1 prt.
prt.

60 x 150, 2 coupling pieces, 4 cable retainer, end cap

M55239010 endcap hal free LFxxx/FB 60x150 pwhite
M55239010
Art No.  Description Pack qty. 
M55239010endcap hal free LFxxx/FB 60x150 pwhite1 prt.
prt.
M55237030endcap hal free LFxxx/FB 60x150 sgrey1 prt.
prt.

60 x 150, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

60 x 150, 2 coupling pieces, 4 cable retainer, T-piece & cross

M55269010 T-piece hal free LFxxx/FB 60x150mm pw
M55269010
Art No.  Description Pack qty. 
M55269010T-piece hal free LFxxx/FB 60x150mm pw1 prt.
prt.
M55267030T and X piece, LF/FB 60150, grey1 prt.
prt.

60 x 150, 2 coupling pieces, 4 cable retainer, clamp

M7250 cable retainer LF60150
M7250
Art No.  Description Pack qty. 
M7250cable retainer LF6015020 prt.
prt.

60 x 190, 2 coupling pieces, 4 cable retainer

LFF6019009010 Trunking 60190, pure white
LFF6019009010
Art No.  Description Pack qty. 
LFF6019009010Trunking 60190, pure white8 METER
METER
LFF6019007030Trunking 60190, grey8 METER
METER

60 x 190, 2 coupling pieces, 4 cable retainer, separator

M2026 partition LF H60
M2026
Art No.  Description Pack qty. 
M2026partition LF H6050 METER
METER

60 x 190, 2 coupling pieces, 4 cable retainer, internal corner

M55319010 Internal corner,  LF/FB 60190, pure white
M55319010
Art No.  Description Pack qty. 
M55319010Internal corner, LF/FB 60190, pure white1 prt.
prt.
M55317030Internal corner, LF/FB 60190, grey1 prt.
prt.

60 x 190, 2 coupling pieces, 4 cable retainer, external corner

M55329010 External corner,  LF/FB 60190, pure white
M55329010
Art No.  Description Pack qty. 
M55329010External corner, LF/FB 60190, pure white1 prt.
prt.
M55327030External corner, LF/FB 60190, grey1 prt.
prt.

60 x 190, 2 coupling pieces, 4 cable retainer, flat corner

M55359010 Flat corner,  LF/FB 60190, pure white
M55359010
Art No.  Description Pack qty. 
M55359010Flat corner, LF/FB 60190, pure white1 prt.
prt.
M55357030Flat corner, LF/FB 60190, grey1 prt.
prt.

60 x 190, 2 coupling pieces, 4 cable retainer, end cap

M55339010 End cap,  LF/FB 60190, pure white
M55339010
Art No.  Description Pack qty. 
M55339010End cap, LF/FB 60190, pure white1 prt.
prt.
M55337030End cap, LF/FB 60190, grey1 prt.
prt.

60 x 190, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

60 x 190, 2 coupling pieces, 4 cable retainer, T-piece & cross

M55369010 T and X piece,  LF/FB 60190, pure white
M55369010
Art No.  Description Pack qty. 
M55369010T and X piece, LF/FB 60190, pure white1 prt.
prt.
M55367030T and X piece, LF/FB 60190, grey1 prt.
prt.

60 x 190, 2 coupling pieces, 4 cable retainer, clamp

M7251 cable retainer LF60190
M7251
Art No.  Description Pack qty. 
M7251cable retainer LF6019020 prt.
prt.

60 x 230, 2 coupling pieces, 4 cable retainer

LFF6023009010 Trunking 60230, pure white
LFF6023009010
Art No.  Description Pack qty. 
LFF6023009010Trunking 60230, pure white8 METER
METER
LFF6023007030Trunking 60230, grey8 METER
METER

60 x 230, 2 coupling pieces, 4 cable retainer, separator

M2026 partition LF H60
M2026
Art No.  Description Pack qty. 
M2026partition LF H6050 METER
METER

60 x 230, 2 coupling pieces, 4 cable retainer, internal corner

M55419010 Internal corner,  LF/FB 60230, pure white
M55419010
Art No.  Description Pack qty. 
M55419010Internal corner, LF/FB 60230, pure white1 prt.
prt.
M55417030Internal corner, LF/FB 60230, grey1 prt.
prt.

60 x 230, 2 coupling pieces, 4 cable retainer, external corner

M55429010 External corner,  LF/FB 60230, pure white
M55429010
Art No.  Description Pack qty. 
M55429010External corner, LF/FB 60230, pure white1 prt.
prt.
M55427030External corner, LF/FB 60230, grey1 prt.
prt.

60 x 230, 2 coupling pieces, 4 cable retainer, flat corner

M55459010 Flat corner,  LF/FB 60230, pure white
M55459010
Art No.  Description Pack qty. 
M55459010Flat corner, LF/FB 60230, pure white1 prt.
prt.
M55457030Flat corner, LF/FB 60230, grey1 prt.
prt.

60 x 230, 2 coupling pieces, 4 cable retainer, end cap

M55439010 End cap,  LF/FB 60230, pure white
M55439010
Art No.  Description Pack qty. 
M55439010End cap, LF/FB 60230, pure white1 prt.
prt.
M55437030End cap, LF/FB 60230, grey1 prt.
prt.

60 x 230, 2 coupling pieces, 4 cable retainer, joint cover base

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
LFF60J9010
Art No.  Description Pack qty. 
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR

60 x 230, 2 coupling pieces, 4 cable retainer, T-piece & cross

M55469010 T and X piece,  LF/FB 60190, pure white
M55469010
Art No.  Description Pack qty. 
M55469010T and X piece, LF/FB 60190, pure white1 prt.
prt.
M55467030T and X piece, LF/FB 60190, grey1 prt.
prt.

60 x 230, 2 coupling pieces, 4 cable retainer, clamp

M7252 cable retainer LF60230
M7252
Art No.  Description Pack qty. 
M7252cable retainer LF6023020 prt.
prt.

Accessories

LFF71H0909010 1 gang 45x45 support LFF40/60090 pw
LFF71H0909010
Art No.  Description Pack qty. 
LFF71H09090101 gang 45x45 support LFF40/60090 pw1 prt.
prt.
LFF71U090901060 mm support for LFF40/60090 pw1 prt.
prt.
LFF71H11090101 gang 45x45 support LFF40/60110 pw1 prt.
prt.
LFF71U110901060 mm support for LFF40/60110 pw1 prt.
prt.
LFF71Z1109010CEE socket for LFF60110 pure white1 prt.
prt.
LFF71H099901010 Extensions for sup.LFF71H090 pw1 SET
SET
LFF71H119901010 Extensions for sup.LFF71H110 pw1 SET
SET
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
LFF79U1 gang insulation box for LFF71U10 prt.
prt.
All data is subject to errors and technical modifications.