Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KJ01A

KJ01A Brass busbar terminal 90A,  2pole

KJ01A

Brass busbar terminal 90A, 2pole

Art No.:KJ01A
prt.
EAN No.:

3250613800208

Pack qty.:1 prt.
Technical Characteristics
Number of poles:2 P
Brass weight of the product:130 g
Depth of installed product:44 mm
Height of installed product:86 mm
Width of installed product:129 mm
European directive RoHs:voluntary compliance
  • KJ01A
    KJ01A Brass busbar terminal 90A,  2pole
    KJ01A
  • KJ01A Brass busbar terminal 90A,  2pole
All data is subject to errors and technical modifications.