Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KJ01B

KJ01B Brass busbar terminal 80A,  4pole

KJ01B

Brass busbar terminal 80A, 4pole

Art No.:KJ01B
prt.
EAN No.:

3250613800215

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Brass weight of the product:160 g
Depth of installed product:44 mm
Height of installed product:86 mm
Width of installed product:88 mm
European directive RoHs:voluntary compliance
  • KJ01B
    KJ01B Brass busbar terminal 80A,  4pole
    KJ01B
  • KJ01B Brass busbar terminal 80A,  4pole
All data is subject to errors and technical modifications.