Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KJ01D

KJ01D Brass busbar terminal 160A,  4pole

KJ01D

Brass busbar terminal 160A, 4pole

Art No.:KJ01D
prt.
EAN No.:

3250613800253

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Depth of installed product:60 mm
Height of installed product:86 mm
Width of installed product:162 mm
European directive RoHs:voluntary compliance
  • KJ01D
    KJ01D Brass busbar terminal 160A,  4pole
    KJ01D
  • KJ01D Brass busbar terminal 160A,  4pole
All data is subject to errors and technical modifications.