Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KJ02B

KJ02B Distribution block,  400A,  1pole

KJ02B

Distribution block, 400A, 1pole

Art No.:KJ02B
prt.
EAN No.:

3250613800246

Pack qty.:4 prt.
Technical Characteristics
Number of poles:1 P
Depth of installed product:50 mm
Height of installed product:95 mm
Width of installed product:45 mm
European directive RoHs:voluntary compliance
  • KJ02B
    KJ02B Distribution block,  400A,  1pole
    KJ02B
  • KJ02B Distribution block,  400A,  1pole
All data is subject to errors and technical modifications.