Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KJ02C

KJ02C Distribution block,  160A,  1pole

KJ02C

Distribution block, 160A, 1pole

Art No.:KJ02C
prt.
EAN No.:

3250613800116

Pack qty.:4 prt.
Technical Characteristics
Number of poles:1 P
Depth of installed product:50 mm
Height of installed product:90 mm
Width of installed product:35 mm
European directive RoHs:voluntary compliance
  • KJ02C
    KJ02C Distribution block,  160A,  1pole
    KJ02C
  • KJ02C Distribution block,  160A,  1pole
All data is subject to errors and technical modifications.