Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KJ02E

KJ02E Distribution block 125A,   4pole

KJ02E

Distribution block 125A, 4pole

Art No.:KJ02E
prt.
EAN No.:

3250613802868

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Depth of installed product:45 mm
Height of installed product:74,5 mm
Width of installed product:98 mm
European directive RoHs:voluntary compliance
  • KJ02E
    KJ02E Distribution block 125A,   4pole
    KJ02E
  • KJ02E Distribution block 125A,   4pole
All data is subject to errors and technical modifications.