Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Earth leakage relays and torroids

Product Filters

Rated residual operating current:   

Earth leakage relays non adjustable

HR500 EARTH LEAKAGE RELAY 0.03A INSTANT TRIP
HR500
Art No.  Description Pack qty. 
HR500EARTH LEAKAGE RELAY 0.03A INSTANT TRIP1 prt.
prt.
HR502EARTH LEAKAGE RELAY 0.3A INSTANT TRIP1 prt.
prt.

Earth leakage relays adjustable

HR510 EARTH LEAKAGE RELAY 0.03-10A TIME DELAY
HR510
Art No.  Description Pack qty. 
HR510EARTH LEAKAGE RELAY 0.03-10A TIME DELAY1 prt.
prt.
HR520ELR 0.03-10A TIME DELAY 50% LED1 prt.
prt.

Earth leakage relays with LCD display

HR525 ELR 0.03-10A TIME DELAY 50% LCD TEST
HR525
Art No.  Description Pack qty. 
HR525ELR 0.03-10A TIME DELAY 50% LCD TEST1 prt.
prt.
HR534ELR 0.03-10A TIME DELAY LCD TEST 4 WAYS1 prt.
prt.

Earth leakage relay with integrated torroid

HR441 EARTH LEAK REL 0.03-10A DELAY50%TORR 35
HR441
Art No.  Description Pack qty. 
HR441EARTH LEAK REL 0.03-10A DELAY50%TORR 351 prt.
prt.

Circular torroids

HR700 CIRCULAR SECTION TORROID 30MM
HR700
Art No.  Description Pack qty. 
HR700CIRCULAR SECTION TORROID 30MM1 prt.
prt.
HR701CIRCULAR SECTION TORROID 35MM1 prt.
prt.
HR702CIRCULAR SECTION TORROID 70MM1 prt.
prt.
HR703CIRCULAR SECTION TORROID 105MM1 prt.
prt.
HR704CIRCULAR SECTION TORROID 140MM1 prt.
prt.
HR705CIRCULAR SECTION TORROID 210MM1 prt.
prt.

Rectangular torroids closed

HR830 RECTANGULAR SECTION TORROID 70X175MM
HR830
Art No.  Description Pack qty. 
HR830RECTANGULAR SECTION TORROID 70X175MM1 prt.
prt.
HR831RECTANGULAR SECTION TORROID 115X305MM1 prt.
prt.
HR832RECTANGULAR SECTION TORROID 150x350MM1 prt.
prt.
HR833RECTANGULAR SECTION TORROID 200x500MM1 prt.
prt.

Rectangular torroids open

HR822 OPEN RECTANGULAR SECTION TORROID 80X80MM
HR822
Art No.  Description Pack qty. 
HR822OPEN RECTANGULAR SECTION TORROID 80X80MM1 prt.
prt.
HR823hPEN RECTANG. SECTION TORR 80X120MM1 prt.
prt.
HR824OPEN RECTANG. SECTION TORROID 80X160MM1 prt.
prt.
All data is subject to errors and technical modifications.