Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Load break switches visual breaking 125 to 1600A

Product Filters

Number of poles:Rated current:Rated short-time withstand current 1s: 

Load break switches visual breaking 3 pole

HA351 Load break switch 3P 125A
HA351
Art No.  Description Pack qty. 
HA351Load break switch 3P 125A1 prt.
prt.
HA352Load break switch 3P 160A1 prt.
prt.
HA354Load break switch 3P 250A1 prt.
prt.
HA357Load break switch 3P 400A1 prt.
prt.
HA358Load break switch 3P 630A1 prt.
prt.
HA360Load break switch 3P 800A1 prt.
prt.
HA362Load break switch 3P 1250A1 prt.
prt.
HA364Load break switch 3P 1600A1 prt.
prt.

Load break switches visual breaking 4 pole

HA451 Load break switch 4P 125A
HA451
Art No.  Description Pack qty. 
HA451Load break switch 4P 125A1 prt.
prt.
HA452Load break switch 4P 160A1 prt.
prt.
HA454Load break switch 4P 250A1 prt.
prt.
HA457Load break switch 4P 400A1 prt.
prt.
HA458Load break switch 4P 630A1 prt.
prt.
HA460Load break switch 4P 800A1 prt.
prt.
HA462Load break switch 4P 1250A1 prt.
prt.
HA464Load break switch 4P 1600A1 prt.
prt.

Auxiliary contact

HZ023 Auxiliary contact 2x 1C+O for 125/3200A
HZ023
Art No.  Description Pack qty. 
HZ023Auxiliary contact 2x 1C+O for 125/3200A1 prt.
prt.

Detachable handle

HZC002 Black handle FCS- LBS 100-630A
HZC002
Art No.  Description Pack qty. 
HZC002Black handle FCS- LBS 100-630A1 prt.
prt.

Shaft extensions

HZC101 Shaft extension 200 mm FCS-LBS 63-630A
HZC101
Art No.  Description Pack qty. 
HZC101Shaft extension 200 mm FCS-LBS 63-630A1 prt.
prt.
HZC102Shaft extension 320 mm FCS-LBS 63-630A1 prt.
prt.
HZC105Shaft extension 200 mm FCS-LBS 800-1800A1 prt.
prt.
HZC106Shaft extension 320 mm FCS-LBS 800-1800A1 prt.
prt.

Terminal shields

HZ033 Terminal shield h125/160 3P
HZ033
Art No.  Description Pack qty. 
HZ033Terminal shield h125/160 3P1 prt.
prt.
HZ034Terminal shield h250 3P1 prt.
prt.
HZ035Terminal shield h400/630 3P1 prt.
prt.
HZ036Terminal shield for HA3601 prt.
prt.
HZ037Terminal shield for HA362, HA364, HA3681 prt.
prt.
HZ043Terminal shield h125/160 4P1 prt.
prt.
HZ044Terminal shield HA250/400A 4P1 prt.
prt.
HZ045Terminal shield HA456/HA458 4P1 prt.
prt.
HZ046Terminal shield for HA4601 prt.
prt.
HZ047Terminal shield for HA462, HA464, HA4681 prt.
prt.

Terminal shrouds

HZC201 Terminal shrouds 3P LBS 125-200A
HZC201
Art No.  Description Pack qty. 
HZC201Terminal shrouds 3P LBS 125-200A1 prt.
prt.
HZC202Terminal shrouds 4P LBS 125-200A1 prt.
prt.
HZC203Terminal shrouds 3P LBS 200-400A1 prt.
prt.
HZC204Terminal shrouds 4P LBS 200-400A1 prt.
prt.
HZC205Terminal shrouds 3P LBS 400-630A1 prt.
prt.
HZC206Terminal shrouds 4P LBS 400-630A1 prt.
prt.

Single connection terminals

HZ073 Cage terminal for HA351,52,53M, 92,94
HZ073
Art No.  Description Pack qty. 
HZ073Cage terminal for HA351,52,53M, 92,941 prt.
prt.
HZ074Cage terminal for HA353,54,55M1 prt.
prt.
HZ075Cage terminal for HA3571 prt.
prt.
HZ076Cage terminal for HA3581 prt.
prt.

Double connection terminals

HZ183 Double Cage terminal for HA351,52,53M, 92
HZ183
Art No.  Description Pack qty. 
HZ183Double Cage terminal for HA351,52,53M, 921 prt.
prt.
HZ184Double Cage terminal for HA353,54,55M1 prt.
prt.
HZ185Double Cage terminal for HA3571 prt.
prt.
HZ186Double Cage terminal for HA3581 prt.
prt.
All data is subject to errors and technical modifications.